(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casing pipe cutter replacement blade (SPE48)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPE37F
SPE48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Model Trusco Code

฿ 299.00

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) SP-37 367-3804

฿ 476.48

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) SP-37、SP-48 301-7117

Basic Specifications

Product Description

[Features]
· Ideal for tearing heat insulating materials.

Part Number
SPE37F
SPE48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Model Trusco Code

฿ 299.00

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) SP-37 367-3804

฿ 476.48

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) SP-37、SP-48 301-7117

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can cut smoothly only pipe sleeve without scratching the pipe inside the pipe sleeve. 
●Special pitch screws are used, and the blade can be fed quickly.

Usage

●Cutting of the pipe sleeve.
●Optimum for the pipe sleeve header construction method.