(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casing pipe cutter (SP-37)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SP-37
SP-48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (mm) Overall Length
(mm)
Trusco Code Mass
(g)

฿ 99,999.00

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 5 Day(s) 19~36.5 96 321-9909 180

฿ 2,883.39

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) 19~48.0 130 222-1462 170

Basic Specifications

  • Product Type
    Casing pipe cutter
  • Application
    Casing pipe cutting. Ideal for the casing pipe header construction method.

Product Description

[Features]
・Can cut only the sheath pipe smoothly without damaging the pipe inside the sheath pipe.
・Special pitch screws are used, allowing for quick blade feeding.
[Applications]
・Cutting sheath pipes.
・Ideal for the sheath pipe header construction method.
[Material]
・Body: Aluminum
・Blade: Special steel

Part Number
SP-37
SP-48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (mm) Overall Length
(mm)
Trusco Code Mass
(g)

฿ 99,999.00

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 5 Day(s) 19~36.5 96 321-9909 180

฿ 2,883.39

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) 19~48.0 130 222-1462 170

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can cut smoothly only pipe sleeve without scratching the pipe inside the pipe sleeve. 
●Special pitch screws are used, and the blade can be fed quickly.

Usage

●Cutting of the pipe sleeve.
●Optimum for the pipe sleeve header construction method.

Specification

●SPQ(piece):12