(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Tube Cutter Replacement Blade (JTCE42)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JTCE37
JTCE42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Model Trusco Code Mass
(g)

฿ 796.05

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) JTC-37 351-5630 30

฿ 1,498.12

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) JTC-42 303-5743 90

Basic Specifications

Product Description

Replacement blade for the tube cutter made by Matsuzaka Shoji Co., Ltd.

Part Number
JTCE37
JTCE42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Model Trusco Code Mass
(g)

฿ 796.05

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) JTC-37 351-5630 30

฿ 1,498.12

MCC SHEATHED PIPE CUTTERS 1 Piece(s) 31 Day(s) JTC-42 303-5743 90

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1