(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JTC-37 |
JTC-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,830.00 |
MCC SHEATHED PIPE CUTTERS | 1 Piece(s) | 1 Day(s) | 37 | 190 | 342-8303 | 220 | ||
฿ 4,090.59 |
MCC SHEATHED PIPE CUTTERS | 1 Piece(s) | 31 Day(s) | 42 | 240 | 303-5735 | 400 |
[Features]
· A blade with a V-shaped edge was adopted to make it easy to cut soft resin pipes.
· Operation is simple, and quick cuts can be performed with a sensation similar to that of scissors.
· Lightweight compact design sized to fit into the palm of your hand, allowing quick, easy cutting work that can be performed by anyone.
· Allows sheathed tubes and resin tubes to be cut at the same time. (JTC-42)
· Various resin ducts can be cut. (JTC-42)
[Applications]
· For the casing pipe header construction method.
Part Number |
---|
JTC-37 |
JTC-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,830.00 |
MCC SHEATHED PIPE CUTTERS | 1 Piece(s) | 1 Day(s) | 37 | 190 | 342-8303 | 220 | ||
฿ 4,090.59 |
MCC SHEATHED PIPE CUTTERS | 1 Piece(s) | 31 Day(s) | 42 | 240 | 303-5735 | 400 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?