(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Plier (200 mm) (TWP-200)

Water Pump Plier (200 mm) (TWP-200)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWP-200
TWP-250
TWP-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Standard
(mm)
Trusco Code

฿ 467.00

WATER PUMP PLIERS 1 Piece(s) Same day 28 200 250 200 253-4622

฿ 545.00

WATER PUMP PLIERS 1 Piece(s) Same day 45 250 425 250 253-4631

฿ 689.00

WATER PUMP PLIERS 1 Piece(s) 1 Day(s) 59 300 660 300 253-4649

Basic Specifications

  • Adjustment(Steps)
    5
  • Application
    For Various Piping Work
  • Features
    Powerful Occlusion of Grooves and Projections
  • Features 2
    Mouth Opening 5-level Adjustment
  • Features 3
    The surface has a fine, glossy and rust-resistant finish.

Product Description

[Features]
· It is a powerful occlusion of grooves and projections.
· Jaw opening 5-level adjustment.
· The surface has a fine and glossy finish. Also with anti-rust treatment to help prevent rust.
[Applications]
· For various types of piping work.

Part Number
TWP-200
TWP-250
TWP-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Standard
(mm)
Trusco Code

฿ 467.00

WATER PUMP PLIERS 1 Piece(s) Same day 28 200 250 200 253-4622

฿ 545.00

WATER PUMP PLIERS 1 Piece(s) Same day 45 250 425 250 253-4631

฿ 689.00

WATER PUMP PLIERS 1 Piece(s) 1 Day(s) 59 300 660 300 253-4649

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A powerful type with engagement of grooves and protrusions.
●5-stage adjustment for opening.
●The surface has fine finish and gloss. Moreover, it is also applied anti-rust processing, so it is not easy to rust.

Usage

●For various piping work.

Specification

●Adjustment(stage):5
●SPQ(piece):5