1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clipper (for General Tasks, for Arts and Craft) (Part Number)

STATIONERY SUPPLIES

Clipper (for General Tasks, for Arts and Craft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 736.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The special fluorine coating keeps adhesive tape from sticking to the blade.
· Cutting can be done without slipping on round branches, etc., due to the serrated blade structure with cutting edge without cutting relief.
[Applications]
· For general office work and gardening.

Part Number
CPG-175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 736.59

STATIONERY SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Scissors Full length(mm) 175 Mass(g) 57
Blade length(mm) 50 Blade thickness(mm) 2.3 Trusco Code 330-9151
Material Stainless Steel (SUS420 J2) Feature 1 Because of its special fluorine coating, adhesive tape does not stick to the blade. Feature 2 The blade end has a serrated structure that prevents it from slipping away from the cut allowing for round rods etc. to be cut without slipping.

Please check the type/dimensions/specifications of the part CPG-175 in the Clipper (for General Tasks, for Arts and Craft) series.