(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scraper Bar (C13-60)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C13-60
C13-75
C13-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Trusco Code

฿ 1,470.92

MKB BARS 1 Piece(s) 31 Day(s) 600 1240 327-4497

฿ 1,614.61

MKB BARS 1 Piece(s) 31 Day(s) 750 1440 327-4501

฿ 1,812.80

MKB BARS 1 Piece(s) 31 Day(s) 900 1620 327-4519

Basic Specifications

  • Product Type
    Bar
  • Application
    For nail removal, lever (heavy objects moving) operations, scraping operations.
  • Material
    Carbon Steel Pipe for Mechanical Structure
  • Features 1
    A safety rope hole is included for elevated work.
  • Features 2
    Chrome plating finish.
  • Features 3
    The head is shaped to be easy to hit with a hammer.
  • Features 4
    The tail part is wide and thin, and can be inserted into gaps.

Product Description

[Features]
· A safety rope hole is included for elevated work.
· Chrome plating finish.
· The head is shaped to be easy to hit with a hammer.
· The tail part is wide and thin, and can be inserted into gaps.
· The tail is a wide-width scraper that makes it easy to remove nails from walls.
[Applications]
· For nail removal, lever (moving heavy items) and scraper work.

Part Number
C13-60
C13-75
C13-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Trusco Code

฿ 1,470.92

MKB BARS 1 Piece(s) 31 Day(s) 600 1240 327-4497

฿ 1,614.61

MKB BARS 1 Piece(s) 31 Day(s) 750 1440 327-4501

฿ 1,812.80

MKB BARS 1 Piece(s) 31 Day(s) 900 1620 327-4519

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1