- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length |
Trusco Code |
|
฿ 405.45
|
MKB BARS
|
1 Piece(s)
|
|
31 Day(s)
|
160 |
404-8164 |
|
฿ 475.30
|
MKB BARS
|
1 Piece(s)
|
|
31 Day(s)
|
210 |
404-8172 |
Basic Specifications
-
- Product Type
- Bar
-
- Material
- Carbon Steel for Mechanical Structure
-
- Features 1
- One piece that can be used 3 ways, for nailing, hammering and nail removal.
Product Description
[Features]
· A single tool that can be used for three different tasks: nail setting, hammering, and removal.
[Applications]
· For nail setting, hammering, and removal
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length |
Trusco Code |
|
฿ 405.45
|
MKB BARS
|
1 Piece(s)
|
|
31 Day(s)
|
160 |
404-8164 |
|
฿ 475.30
|
MKB BARS
|
1 Piece(s)
|
|
31 Day(s)
|
210 |
404-8172 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?