(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super-Hard Scissors (17214)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
17214
17215
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Detailed Type Trusco Code Features 2

฿ 823.00

ALX SCISSORS 1 Piece(s) 1 Day(s) 240 Sashimi Knife 361-6193 With the warped knife shape, it is possible to make both straight and curved cuts.

฿ 823.00

ALX SCISSORS 1 Piece(s) 31 Day(s) 245 Straight blade 361-6207 Has a folding switch spring enabling safe cutting and without causing fatigue.

Basic Specifications

  • Product Type
    Nail puller
  • Blade Thickness(mm)
    3
  • Material
    SK Steel + Hard Chrome Plated Process
  • Features 1
    Suitable for cutting galvanized sheet iron, copper plates, aluminum plates and resin raw materials.
  • Specifications
    Cutting Capacity: Corrugated Zinc Sheet (to Around 0.3 mm Thick), Tin (to Around 0.3 mm), Plastic Materials (to Around 1.0 mm), Copper (to Around 0.3 mm), Aluminum Sheet (to Around 0.3 mm)

Product Description

[Features]
· Suitable for cutting galvanized sheet iron, tin plates, copper plates, aluminum plates, and resin materials.

Part Number
17214
17215
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Detailed Type Trusco Code Features 2

฿ 823.00

ALX SCISSORS 1 Piece(s) 1 Day(s) 240 Sashimi Knife 361-6193 With the warped knife shape, it is possible to make both straight and curved cuts.

฿ 823.00

ALX SCISSORS 1 Piece(s) 31 Day(s) 245 Straight blade 361-6207 Has a folding switch spring enabling safe cutting and without causing fatigue.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for cutting of galvanized iron, tinplate, copper plate, aluminum plate, resin raw materials and so on.

Specification

●Blade Length(mm):55
●Blade Thickness(mm):3
●SPQ(piece):5
●Cutting Performance: Galvanized Iron Corrugated Plate(thickness about 0.3mm), Tinplate(about 0.3mm), Resin Raw Material(about 1.0mm), Copper Plate(about 0.3mm), Aluminum Plate(about 0.3mm)

Materials

●Blade Part: SK Steel + Hard Chrome Plate Processing