- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super Hard Scissors (Corrugated Sheet Zinc-Use)
Specifications of 17213
-
- Product Type
- Nail puller
-
- Overall Length
- 230
-
- Blade Thickness(mm)
- 3
-
- Trusco Code
- 361-6185
-
- Material
- Stainless Steel (SUS420J2)
-
- Features 1
- The blade fits the shape of corrugated iron so that it can cut without its teeth breaking.
-
- Specifications
- Cutting Capacity: Vinyl Chloride Corrugated Board (Around 1 mm), Fiber Glass Netting Vinyl Chloride Corrugated Board (Around 1 mm), Polycarbonate Corrugated Board (Around 1 mm), Corrugated Galvanized Sheet (Around 0.5 mm)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 823.00
|
ALX SCISSORS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Nail puller
-
- Overall Length
- 230
-
- Blade Thickness(mm)
- 3
-
- Trusco Code
- 361-6185
-
- Material
- Stainless Steel (SUS420J2)
-
- Features 1
- The blade fits the shape of corrugated iron so that it can cut without its teeth breaking.
-
- Specifications
- Cutting Capacity: Vinyl Chloride Corrugated Board (Around 1 mm), Fiber Glass Netting Vinyl Chloride Corrugated Board (Around 1 mm), Polycarbonate Corrugated Board (Around 1 mm), Corrugated Galvanized Sheet (Around 0.5 mm)
Product Description
[Features]
· The blade fits into the wave plate shape to enable cutting without crushing threading.
Specifications of 17213
-
- Product Type
- Nail puller
-
- Overall Length
- 230
-
- Blade Thickness(mm)
- 3
-
- Trusco Code
- 361-6185
-
- Material
- Stainless Steel (SUS420J2)
-
- Features 1
- The blade fits the shape of corrugated iron so that it can cut without its teeth breaking.
-
- Specifications
- Cutting Capacity: Vinyl Chloride Corrugated Board (Around 1 mm), Fiber Glass Netting Vinyl Chloride Corrugated Board (Around 1 mm), Polycarbonate Corrugated Board (Around 1 mm), Corrugated Galvanized Sheet (Around 0.5 mm)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 823.00
|
ALX SCISSORS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since the blade fits into the shape of a corrugated plate galvanized iron, can be cut without crushing the waves.Specification
●Blade Length(mm):55
●Blade Thickness(mm):3
●Total Length(mm):230
●SPQ(piece):5
●Cutting Performance: Chloride Vinyl Corrugated Plate(about 1mm), Glass Fiber Retinal Chloride Vinyl Corrugated Plate(about 1mm), Poly carbonate Corrugated Plate(about 1mm), Galvanized Iron Corrugated Plate(about 0.5mm)Materials
●Blade Part: Stainless Steel(SUS420J2)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?