(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Size Vehicle Mounted Tool Box (with Intermediate Tray) (F-500)

Medium Size Vehicle Mounted Tool Box (with Intermediate Tray) (F-500)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-12000 SALE
F-14000 SALE
F-500
F-700
F-7000 SALE
F-900 SALE
F-9000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
JAN Code Trusco Code

฿ 23,586.00

฿ 21,699.12

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 1200 × 420 × 370 25100 4989999510584 239-0426

฿ 28,785.00

฿ 26,482.20

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 1400 × 420 × 370 29100 4989999510607 239-0434

฿ 7,741.00

IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 500 × 330 × 280 7400 4989999510485 126-0197

฿ 11,026.61

IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 700 × 330 × 280 9600 4989999701074 126-0201

฿ 17,100.30

฿ 14,340.31

IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 700 × 420 × 370 15200 4989999510553 126-0227

฿ 13,469.00

฿ 11,875.62

TRC IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 910 × 330 × 280 12700 4989999701081 126-0219

฿ 20,999.67

฿ 18,544.81

TRC IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 900 × 420 × 370 19000 4989999701104 126-0235

Basic Specifications

Product Description

[Features]
· The F Series piping toolbox is a best seller.
· Made with dimensions that easily fit vehicles, so it is extremely convenient to carry around.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
F-12000 SALE
F-14000 SALE
F-500
F-700
F-7000 SALE
F-900 SALE
F-9000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
JAN Code Trusco Code

฿ 23,586.00

฿ 21,699.12

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 1200 × 420 × 370 25100 4989999510584 239-0426

฿ 28,785.00

฿ 26,482.20

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 1400 × 420 × 370 29100 4989999510607 239-0434

฿ 7,741.00

IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 500 × 330 × 280 7400 4989999510485 126-0197

฿ 11,026.61

IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 700 × 330 × 280 9600 4989999701074 126-0201

฿ 17,100.30

฿ 14,340.31

IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 700 × 420 × 370 15200 4989999510553 126-0227

฿ 13,469.00

฿ 11,875.62

TRC IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 910 × 330 × 280 12700 4989999701081 126-0219

฿ 20,999.67

฿ 18,544.81

TRC IN-CAR TOOL BOXES 1 Piece(s) 1 Day(s) 900 × 420 × 370 19000 4989999701104 126-0235

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The best selling F series of piping tool box.
●Because it is a dimension that is easy to set on-board, it is very convenient to carry.

Specification

●Color:Green
●Cylinder Lock(sold separately):Installable
●SPQ(piece):1

Materials

●Main Body: Steel

Accessories

●Inner Tray