(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Size Vehicle Mounted Tool Box (Width 610 mm)

Medium Size Vehicle Mounted Tool Box (Width 610 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,080.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-6103 SALE
F-6104 SALE
F-6106 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
JAN Code Trusco Code Numbers of drawers

฿ 21,080.00

฿ 19,393.60

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 26100 4989999510690 239-0728 2 medium and 1 large

฿ 21,170.00

฿ 19,476.40

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 26800 4989999510706 239-0736 4 medium

฿ 22,795.00

฿ 20,971.40

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 29100 4989999510713 239-0744 Small 6 pcs

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    610 × 420 × 610
  • Case color
    Green
  • Features
    Drawers will be automatically locked when the lid of the box top is closed. Drawers will not open or close during transportation.
  • Material
    Steel

Product Description

[Features]
· Drawers will be automatically locked when the lid of the box top is closed. Drawers will not open or close during transportation.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
F-6103 SALE
F-6104 SALE
F-6106 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
JAN Code Trusco Code Numbers of drawers

฿ 21,080.00

฿ 19,393.60

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 26100 4989999510690 239-0728 2 medium and 1 large

฿ 21,170.00

฿ 19,476.40

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 26800 4989999510706 239-0736 4 medium

฿ 22,795.00

฿ 20,971.40

TRC IN-CAR TOOL BOXES 1 Piece(s) 40 Day(s) 29100 4989999510713 239-0744 Small 6 pcs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1