(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transparent Tool Box (TCRBOXF)

Transparent Tool Box (TCRBOXF)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCRBOXF
TCRBOXN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Details Type JAN Code Trusco Code

฿ 676.00

PLASTIC TOOL BOXES 1 Piece(s) Same day 815 Without inner tray 4989999032123 365-5865

฿ 1,024.00

PLASTIC TOOL BOXES 1 Piece(s) Same day 1330 Inner tray included 4989999032130 365-5873

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    325 × 196 × 160
  • Case color
    Other
  • Effective inside dimension, frontage(mm)
    296
  • Effective inside dimension, depth(mm)
    150
  • Effective inside dimension, height(mm)
    151
  • Features
    Contents can be clearly seen from the outside as it is made of polycarbonate.
  • Material
    Polycarbonate Resin (PC)

Product Description

[Features]
· Contents can be clearly seen from the outside as it is made of polycarbonate.
· Excellent impact resistance.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TCRBOXF
TCRBOXN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Details Type JAN Code Trusco Code

฿ 676.00

PLASTIC TOOL BOXES 1 Piece(s) Same day 815 Without inner tray 4989999032123 365-5865

฿ 1,024.00

PLASTIC TOOL BOXES 1 Piece(s) Same day 1330 Inner tray included 4989999032130 365-5873

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it is made of polycarbonate, the contents can be clearly seen from the outside.
●Excellent shock resistance.

Specification

●Color:Clear
●Outer Dimension(mm)W x D x H:325 x 196 x 160
●Effective Internal Dimension(mm)W x D x H:296 x 150 x 151
●SPQ(piece):12

Materials

●Main Body: Polycarbonate Resin (PC)
●Hook: Polypropylene(PP)
●Buckle: ABS Resin