(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TWG-72 |
TWG-108 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimension, frontage (mm) |
Effective inside dimension, depth (mm) |
Effective inside dimension, height (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,085.91 |
TRC PLASTIC TOOL BOXES | 1 Piece(s) | 12 Day(s) | 340 × 190 × 168 | 780 | 315 | 156 | 111 | 4989999511543 | 299-4810 | ||
฿ 1,395.45 |
TRC PLASTIC TOOL BOXES | 1 Piece(s) | 12 Day(s) | 414 × 219 × 200 | 1400 | 348 | 164 | 152 | 4989999511536 | 299-4801 |
[Features]
· Drip-proof specification due to special packing construction that prevents entry of water.
· The lid is semi-transparent to allow contents to be seen easily and it comes with an inner tray which makes it extremely useful for storing small items or small item cases.
· Extremely useful for storing often-used small objects as they can be stored in the pocket on the lid. (TWG-108)
[Applications]
· Suitable for outdoor work that has to endure rain and winds.
Part Number |
---|
TWG-72 |
TWG-108 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimension, frontage (mm) |
Effective inside dimension, depth (mm) |
Effective inside dimension, height (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,085.91 |
TRC PLASTIC TOOL BOXES | 1 Piece(s) | 12 Day(s) | 340 × 190 × 168 | 780 | 315 | 156 | 111 | 4989999511543 | 299-4810 | ||
฿ 1,395.45 |
TRC PLASTIC TOOL BOXES | 1 Piece(s) | 12 Day(s) | 414 × 219 × 200 | 1400 | 348 | 164 | 152 | 4989999511536 | 299-4801 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?