(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Tool Box TTB-901·TTB-901OD (TTB-901)

Pro Tool Box TTB-901·TTB-901OD (TTB-901)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTB-901
TTB-901OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Color JAN Code Trusco Code

฿ 567.00

TRC PLASTIC TOOL BOXES 1 Piece(s) Same day Black Black 4989999041897 389-4801

฿ 600.00

HANDTOOL 1 Piece(s) 1 Day(s) Other OD 4989999322521 489-0540

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    380 × 178 × 145
  • Mass(g)
    890
  • Effective inside dimension, frontage(mm)
    357
  • Effective inside dimension, depth(mm)
    150
  • Effective inside dimension, height(mm)
    87
  • Load Resistance(kg)
    20
  • Cylinder lock
    Hole Diameter 4.5 mm Cylinder Lock Mountable (Sold Separately)
  • Material
    Main Body: Polypropylene (PP), Handle, Buckle: ABS Resin
  • Accessory
    Inner tray

Product Description

[Features]
· Toolbox with a load capacity of 20 kg.
· It is compact and convenient for organizing small items.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TTB-901
TTB-901OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Color JAN Code Trusco Code

฿ 567.00

TRC PLASTIC TOOL BOXES 1 Piece(s) Same day Black Black 4989999041897 389-4801

฿ 600.00

HANDTOOL 1 Piece(s) 1 Day(s) Other OD 4989999322521 489-0540

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1