(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Tool Holder A Type (AW-KHA-BL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AW-KHA-BL
AW-KHA-GL
AW-KHA-SL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code

฿ 678.34

TOOL HOLDERS 1 Piece(s) 1 Day(s) 335-3991

฿ 678.34

TOOL HOLDERS 1 Piece(s) 1 Day(s) 335-4016

฿ 772.70

TJD TOOL HOLDERS 1 Piece(s) 31 Day(s) 335-4024

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    154
  • Width(mm)
    78
  • Depth(mm)
    70
  • Height(mm)
    112
  • Features
    Can be folded when not used to save storage space, so does not get in the way. The holder ring moves, so it can be folded when not used, and fixed firmly with a spring when used. Holder is made from tough steel, plate is lightweight aluminum. Fixing tool weight is under 2 kg.
  • Application
    For mini cutter/wrench.
  • Material
    Holder: Steel Plate: Aluminum
  • Specifications
    Belt Loop Width: up to 60 mm
Part Number
AW-KHA-BL
AW-KHA-GL
AW-KHA-SL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code

฿ 678.34

TOOL HOLDERS 1 Piece(s) 1 Day(s) 335-3991

฿ 678.34

TOOL HOLDERS 1 Piece(s) 1 Day(s) 335-4016

฿ 772.70

TJD TOOL HOLDERS 1 Piece(s) 31 Day(s) 335-4024

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●For mini utility knife.
●Holder ring moves, folds when not in use, and fixes firmly with a spring when used.

Specification

●W x D x H(mm):77 x 64 x 113
●SPQ(piece):6
●Mounting Tool Weight: 2kg or less
●Corresponding Belt Width: Within 60mm

Materials

●Holder: Steel
●Plate: Aluminum