(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storm Case Long Type Large Protector Tool Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,781.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IM3100BK SALE
IM3100NFBK SALE
IM3100NFOD
IM3100OD SALE
IM3200BK SALE
IM3200NFBK SALE
IM3200NFOD
IM3200OD SALE
IM3220BK SALE
IM3220NFBK SALE
IM3220NFOD
IM3220OD SALE
IM3300BK SALE
IM3300NFBK SALE
IM3300OD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 41,243.00

฿ 37,943.56

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1011X419X170 Black 8980 With Urethane Foam 927 152 With Urethane Foam 420-7246

฿ 36,450.00

฿ 33,534.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1011X419X170 Black 6890 Without Urethane Foam 927 152 Without Urethane Foam 420-7254

฿ 20,781.34

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1011X419X170 Other 6890 Without Urethane Foam 927 152 Without Urethane Foam 420-7262

฿ 41,243.00

฿ 37,943.56

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1011X419X170 Other 8980 With Urethane Foam 927 152 With Urethane Foam 420-7271

฿ 46,186.00

฿ 42,491.12

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1198X419X170 Black 9570 With Urethane Foam 1117 152 With Urethane Foam 420-7289

฿ 40,595.00

฿ 37,347.40

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1198X419X170 Black 8030 Without Urethane Foam 1117 152 Without Urethane Foam 420-7297

฿ 23,125.20

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1198X419X170 Other 8030 Without Urethane Foam 1117 152 Without Urethane Foam 420-7301

฿ 46,186.00

฿ 42,491.12

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1198X419X170 Other 9570 With Urethane Foam 1117 152 With Urethane Foam 420-7319

฿ 54,612.00

฿ 50,243.04

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1198X419X234 Black 11250 With Urethane Foam 1117 216 With Urethane Foam 420-7327

฿ 47,986.00

฿ 44,147.12

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1198X419X234 Black 9250 Without Urethane Foam 1117 216 Without Urethane Foam 420-7335

฿ 30,756.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1198X419X234 Other 9250 Without Urethane Foam 1117 216 Without Urethane Foam 420-7343

฿ 54,612.00

฿ 50,243.04

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1198X419X234 Other 11250 With Urethane Foam 1117 216 With Urethane Foam 420-7351

฿ 47,616.00

฿ 43,806.72

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1366X419X170 Black 10430 With Urethane Foam 1282 152 With Urethane Foam 420-7360

฿ 41,189.00

฿ 37,893.88

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1366X419X170 Black 8660 Without Urethane Foam 1282 152 Without Urethane Foam 420-7378

฿ 47,616.00

฿ 43,806.72

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1366X419X170 Other 10430 With Urethane Foam 1282 152 With Urethane Foam 420-7394

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Effective Internal Dimension Depth(mm)
    355
  • Features
    Long type large protector tool case.
  • Intended Use
    For transport and storage of long precision instruments.
  • Body Material
    HPX (High Strength Polypropylene-Based Resin)
  • Lid Part Specification
    Includes Casters, Padlock Diameter: 7.8 mm (Padlock Sold Separately)

Product Description

[Features]
· Long-type large protector tool case.
· Storm cases are tough-body, lightweight tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as a tough case that can endure harsh environments.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For protection and storage of long precision instruments.
· For safe transportation and storage of various precision equipment, etc.

Part Number
IM3100BK SALE
IM3100NFBK SALE
IM3100NFOD
IM3100OD SALE
IM3200BK SALE
IM3200NFBK SALE
IM3200NFOD
IM3200OD SALE
IM3220BK SALE
IM3220NFBK SALE
IM3220NFOD
IM3220OD SALE
IM3300BK SALE
IM3300NFBK SALE
IM3300OD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 41,243.00

฿ 37,943.56

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1011X419X170 Black 8980 With Urethane Foam 927 152 With Urethane Foam 420-7246

฿ 36,450.00

฿ 33,534.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1011X419X170 Black 6890 Without Urethane Foam 927 152 Without Urethane Foam 420-7254

฿ 20,781.34

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1011X419X170 Other 6890 Without Urethane Foam 927 152 Without Urethane Foam 420-7262

฿ 41,243.00

฿ 37,943.56

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1011X419X170 Other 8980 With Urethane Foam 927 152 With Urethane Foam 420-7271

฿ 46,186.00

฿ 42,491.12

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1198X419X170 Black 9570 With Urethane Foam 1117 152 With Urethane Foam 420-7289

฿ 40,595.00

฿ 37,347.40

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1198X419X170 Black 8030 Without Urethane Foam 1117 152 Without Urethane Foam 420-7297

฿ 23,125.20

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1198X419X170 Other 8030 Without Urethane Foam 1117 152 Without Urethane Foam 420-7301

฿ 46,186.00

฿ 42,491.12

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1198X419X170 Other 9570 With Urethane Foam 1117 152 With Urethane Foam 420-7319

฿ 54,612.00

฿ 50,243.04

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1198X419X234 Black 11250 With Urethane Foam 1117 216 With Urethane Foam 420-7327

฿ 47,986.00

฿ 44,147.12

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1198X419X234 Black 9250 Without Urethane Foam 1117 216 Without Urethane Foam 420-7335

฿ 30,756.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1198X419X234 Other 9250 Without Urethane Foam 1117 216 Without Urethane Foam 420-7343

฿ 54,612.00

฿ 50,243.04

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1198X419X234 Other 11250 With Urethane Foam 1117 216 With Urethane Foam 420-7351

฿ 47,616.00

฿ 43,806.72

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1366X419X170 Black 10430 With Urethane Foam 1282 152 With Urethane Foam 420-7360

฿ 41,189.00

฿ 37,893.88

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 1366X419X170 Black 8660 Without Urethane Foam 1282 152 Without Urethane Foam 420-7378

฿ 47,616.00

฿ 43,806.72

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 10 Day(s) 1366X419X170 Other 10430 With Urethane Foam 1282 152 With Urethane Foam 420-7394

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1