(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storm Case large protector tool case (IM2875BK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IM2875BK SALE
IM2875NFBK SALE
IM2875NFOD
IM2875OD
IM2950BK SALE
IM2950NFBK SALE
IM2950NFOD
IM2975BK SALE
IM2975NFBK SALE
IM2975NFOD
IM2975OD
IM3075BK SALE
IM3075NFBK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 52,644.00

฿ 48,432.48

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 632X602X333 Black 11160 With Urethane Foam 571 536 289 With Urethane Foam 420-7084

฿ 44,183.00

฿ 40,648.36

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 632X602X333 Black 9120 Without Urethane Foam 571 536 289 Without Urethane Foam 420-7092

฿ 25,075.53

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 632X602X333 Other 9120 Without Urethane Foam 571 536 289 Without Urethane Foam 420-7106

฿ 29,919.83

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 632X602X333 Other 11160 With Urethane Foam 571 536 289 With Urethane Foam 420-7114

฿ 51,734.00

฿ 47,595.28

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 795X518X310 Black 13020 With Urethane Foam 736 457 267 With Urethane Foam 420-7122

฿ 43,856.00

฿ 40,347.52

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 795X518X310 Black 9430 Without Urethane Foam 736 457 267 Without Urethane Foam 420-7131

฿ 28,058.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 795X518X310 Other 9430 Without Urethane Foam 736 457 267 Without Urethane Foam 420-7149

฿ 55,937.00

฿ 51,462.04

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 795X518X394 Black 13380 With Urethane Foam 736 457 267 With Urethane Foam 420-7165

฿ 45,648.00

฿ 41,996.16

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 795X518X394 Black 10340 Without Urethane Foam 736 457 267 Without Urethane Foam 420-7173

฿ 26,080.69

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 795X518X394 Other 10340 Without Urethane Foam 736 457 267 Without Urethane Foam 420-7181

฿ 32,089.76

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 795X518X394 Other 13380 With Urethane Foam 736 457 267 With Urethane Foam 420-7190

฿ 68,799.00

฿ 59,339.14

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 845X620X490 Black 20410 With Urethane Foam 757 528 452 With Urethane Foam 420-7203

฿ 62,770.00

฿ 54,139.13

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 845X620X490 Black 14290 Without Urethane Foam 757 528 452 Without Urethane Foam 420-7211

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Features
    Large protector tool case.
  • Intended Use
    For the storage of PCs, large measuring equipment, etc.
  • Body Material
    HPX (High Strength Polypropylene-Based Resin)
  • Lid Part Specification
    Includes Casters, Padlock Diameter: 7.8 mm (Padlock Sold Separately)

Product Description

[Features]
· A large protector tool case.
· Storm cases are tough-body, lightweight tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as a tough case that can endure harsh environments.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For the storage of PCs, large measuring equipment, etc.
· For safe transportation and storage of various precision equipment, etc.

Part Number
IM2875BK SALE
IM2875NFBK SALE
IM2875NFOD
IM2875OD
IM2950BK SALE
IM2950NFBK SALE
IM2950NFOD
IM2975BK SALE
IM2975NFBK SALE
IM2975NFOD
IM2975OD
IM3075BK SALE
IM3075NFBK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 52,644.00

฿ 48,432.48

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 632X602X333 Black 11160 With Urethane Foam 571 536 289 With Urethane Foam 420-7084

฿ 44,183.00

฿ 40,648.36

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 632X602X333 Black 9120 Without Urethane Foam 571 536 289 Without Urethane Foam 420-7092

฿ 25,075.53

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 632X602X333 Other 9120 Without Urethane Foam 571 536 289 Without Urethane Foam 420-7106

฿ 29,919.83

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 632X602X333 Other 11160 With Urethane Foam 571 536 289 With Urethane Foam 420-7114

฿ 51,734.00

฿ 47,595.28

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 795X518X310 Black 13020 With Urethane Foam 736 457 267 With Urethane Foam 420-7122

฿ 43,856.00

฿ 40,347.52

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 795X518X310 Black 9430 Without Urethane Foam 736 457 267 Without Urethane Foam 420-7131

฿ 28,058.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 795X518X310 Other 9430 Without Urethane Foam 736 457 267 Without Urethane Foam 420-7149

฿ 55,937.00

฿ 51,462.04

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 795X518X394 Black 13380 With Urethane Foam 736 457 267 With Urethane Foam 420-7165

฿ 45,648.00

฿ 41,996.16

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 795X518X394 Black 10340 Without Urethane Foam 736 457 267 Without Urethane Foam 420-7173

฿ 26,080.69

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 795X518X394 Other 10340 Without Urethane Foam 736 457 267 Without Urethane Foam 420-7181

฿ 32,089.76

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 795X518X394 Other 13380 With Urethane Foam 736 457 267 With Urethane Foam 420-7190

฿ 68,799.00

฿ 59,339.14

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 845X620X490 Black 20410 With Urethane Foam 757 528 452 With Urethane Foam 420-7203

฿ 62,770.00

฿ 54,139.13

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 845X620X490 Black 14290 Without Urethane Foam 757 528 452 Without Urethane Foam 420-7211

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1