(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storm Case Slim Type Small Protector Tool Case (IM2306BK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IM2306BK SALE
IM2306NFBK SALE
IM2306NFOD
IM2306OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Color Mass
(g)
Detailed Type Type Trusco Code

฿ 18,454.00

฿ 16,977.68

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) Black 2130 With Urethane Foam With Urethane Foam 420-6681

฿ 15,387.00

฿ 14,156.04

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) Black 1950 Without Urethane Foam Without Urethane Foam 420-6690

฿ 8,501.89

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) Other 1950 Without Urethane Foam Without Urethane Foam 420-6703

฿ 10,121.23

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) Other 2130 With Urethane Foam With Urethane Foam 420-6711

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    462X213X170
  • Effective Internal Dimension Frontage(mm)
    432
  • Effective Internal Dimension Depth(mm)
    160
  • Effective Internal Dimension Height(mm)
    157
  • Features
    Slim type small protector tool case.
  • Intended Use
    For transporting and storing precision instruments, such as measuring instruments, etc.
  • Body Material
    HPX (High Strength Polypropylene-Based Resin)
  • Lid Part Specification
    Padlock Diameter: 7.8 mm (Padlock Sold Separately)

Product Description

[Features]
· Slim type small protector tool case.
· Storm cases are tough-body, lightweight tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as a tough case that can endure harsh environments.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For transporting and storing precision instruments, such as measuring instruments, etc.
· For safe transportation and storage of various precision equipment, etc.

Part Number
IM2306BK SALE
IM2306NFBK SALE
IM2306NFOD
IM2306OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Color Mass
(g)
Detailed Type Type Trusco Code

฿ 18,454.00

฿ 16,977.68

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) Black 2130 With Urethane Foam With Urethane Foam 420-6681

฿ 15,387.00

฿ 14,156.04

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) Black 1950 Without Urethane Foam Without Urethane Foam 420-6690

฿ 8,501.89

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) Other 1950 Without Urethane Foam Without Urethane Foam 420-6703

฿ 10,121.23

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) Other 2130 With Urethane Foam With Urethane Foam 420-6711

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1