(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storm Case 411×322×168mm・462×340×170mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,169.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IM2200BK SALE
IM2200NFBK SALE
IM2300BK SALE
IM2300NFBK SALE
IM2300NFOD
IM2300OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 20,738.00

฿ 19,078.96

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 411X322X168 Black 2770 With Urethane Foam 381 267 152 With Urethane Foam 420-6622

฿ 18,454.00

฿ 16,977.68

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 411X322X168 Black 2220 Without Urethane Foam 381 267 152 Without Urethane Foam 420-6631

฿ 24,161.00

฿ 22,228.12

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 462X340X170 Black 3220 With Urethane Foam 432 297 157 With Urethane Foam 420-6649

฿ 19,951.00

฿ 18,354.92

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 462X340X170 Black 2680 Without Urethane Foam 432 297 157 Without Urethane Foam 420-6657

฿ 11,169.52

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 462X340X170 Other 2680 Without Urethane Foam 432 297 157 Without Urethane Foam 420-6665

฿ 15,500.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 462X340X170 Other 3220 With Urethane Foam 432 297 157 With Urethane Foam 420-6673

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Features
    A small protector tool case.
  • Intended Use
    Attaché case sizes for transporting precision equipment.
  • Body Material
    HPX (High Strength Polypropylene-Based Resin)
  • Lid Part Specification
    Padlock Diameter: 7.8 mm (Padlock Sold Separately)

Product Description

[Features]
· This is the small-sized Protector Tool Case.
· Storm cases are tough-body, lightweight tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as a tough case that can endure harsh environments.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· Attaché case sizes for transporting precision equipment.
· For safe transportation and storage of various precision equipment, etc.

Part Number
IM2200BK SALE
IM2200NFBK SALE
IM2300BK SALE
IM2300NFBK SALE
IM2300NFOD
IM2300OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 20,738.00

฿ 19,078.96

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 411X322X168 Black 2770 With Urethane Foam 381 267 152 With Urethane Foam 420-6622

฿ 18,454.00

฿ 16,977.68

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 411X322X168 Black 2220 Without Urethane Foam 381 267 152 Without Urethane Foam 420-6631

฿ 24,161.00

฿ 22,228.12

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 462X340X170 Black 3220 With Urethane Foam 432 297 157 With Urethane Foam 420-6649

฿ 19,951.00

฿ 18,354.92

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 462X340X170 Black 2680 Without Urethane Foam 432 297 157 Without Urethane Foam 420-6657

฿ 11,169.52

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 462X340X170 Other 2680 Without Urethane Foam 432 297 157 Without Urethane Foam 420-6665

฿ 15,500.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 462X340X170 Other 3220 With Urethane Foam 432 297 157 With Urethane Foam 420-6673

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1