(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storm case small protector tool case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,814.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IM2050BK
IM2050NFBK
IM2075BK
IM2075NFBK
IM2100BK SALE
IM2100NFBK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 8,986.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 300X249X119 1360 With Urethane Foam 241 190 108 With Urethane Foam 420-6509

฿ 7,814.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 300X249X119 1220 Without Urethane Foam 241 190 108 Without Urethane Foam 420-6517

฿ 10,621.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 300X249X196 1680 With Urethane Foam 241 190 184 With Urethane Foam 420-6541

฿ 9,182.00

PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 300X249X196 1500 Without Urethane Foam 241 190 184 Without Urethane Foam 420-6550

฿ 16,344.00

฿ 15,036.48

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 361X289X165 2220 With Urethane Foam 330 234 152 With Urethane Foam 420-6584

฿ 13,779.00

฿ 12,676.68

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 361X289X165 1910 Without Urethane Foam 330 234 152 Without Urethane Foam 420-6592

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Case Color
    Black
  • Features
    A small protector tool case.
  • Intended Use
    For transport and storage of single lens reflex camera and various other precision equipment.
  • Body Material
    HPX (High Strength Polypropylene-Based Resin)
  • Lid Part Specification
    Padlock Diameter: 7.8 mm (Padlock Sold Separately)

Product Description

[Features]
· This is the small-sized Protector Tool Case.
· Storm cases are tough-body, lightweight tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as a tough case that can endure harsh environments.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For transport and storage of single lens reflex cameras and various other precision equipment.
· For safe transportation and storage of various precision equipment, etc.

Part Number
IM2050BK
IM2050NFBK
IM2075BK
IM2075NFBK
IM2100BK SALE
IM2100NFBK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code

฿ 8,986.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 300X249X119 1360 With Urethane Foam 241 190 108 With Urethane Foam 420-6509

฿ 7,814.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 300X249X119 1220 Without Urethane Foam 241 190 108 Without Urethane Foam 420-6517

฿ 10,621.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 300X249X196 1680 With Urethane Foam 241 190 184 With Urethane Foam 420-6541

฿ 9,182.00

PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 300X249X196 1500 Without Urethane Foam 241 190 184 Without Urethane Foam 420-6550

฿ 16,344.00

฿ 15,036.48

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 361X289X165 2220 With Urethane Foam 330 234 152 With Urethane Foam 420-6584

฿ 13,779.00

฿ 12,676.68

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 361X289X165 1910 Without Urethane Foam 330 234 152 Without Urethane Foam 420-6592

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1