(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,055.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1700BK SALE
1700NFOD
1720OD SALE
1740BK SALE
1740NFBK SALE
1740NFOD SALE
1740OD SALE
1750BK SALE
1750NFBK SALE
1750NFOD
1750OD SALE
1770BK SALE
1770NFBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 41,421.00

฿ 38,107.32

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 14 Day(s) 968X406X155 Black 7700 With Urethane Foam 908 343 133 With Urethane Foam 420-6207 Includes Casters, IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 23,055.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 14 Day(s) 968X406X155 Other 7300 Without Urethane Foam 908 343 133 Without Urethane Foam 420-6223 Includes Casters, IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 44,615.00

฿ 41,045.80

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1127X406X155 Other 8600 With Urethane Foam 1066 343 133 With Urethane Foam 420-6274 Includes Casters, Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 72,754.00

฿ 62,750.33

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1121X409X355 Black 12250 With Urethane Foam 1040 328 318 With Urethane Foam 420-6321 Includes Casters, IP65 Padlock Diameter: 12.7 mm (Padlock Sold Separately)

฿ 62,054.00

฿ 53,521.58

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1121X409X355 Black 9980 Without Urethane Foam 1040 328 318 Without Urethane Foam 420-6339 Includes Casters, IP65 Padlock Diameter: 12.7 mm (Padlock Sold Separately)

฿ 59,376.00

฿ 51,211.80

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1121X409X355 Other 9980 Without Urethane Foam 1040 328 318 Without Urethane Foam 420-6347 Includes Casters, IP65 Padlock Diameter: 12.7 mm (Padlock Sold Separately)

฿ 72,754.00

฿ 62,750.33

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1121X409X355 Other 12250 With Urethane Foam 1040 328 318 With Urethane Foam 420-6355 Includes Casters, IP65 Padlock Diameter: 12.7 mm (Padlock Sold Separately)

฿ 47,790.00

฿ 43,966.80

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 40 Day(s) 1346X406X155 Black 11600 With Urethane Foam 1282 343 133 With Urethane Foam 420-6363 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 41,205.00

฿ 37,908.60

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 40 Day(s) 1346X406X155 Black 10700 Without Urethane Foam 1282 343 133 Without Urethane Foam 420-6371 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 23,530.12

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 40 Day(s) 1346X406X155 Other 10700 Without Urethane Foam 1282 343 133 Without Urethane Foam 420-6380 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 47,790.00

฿ 43,966.80

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1346X406X155 Other 11600 With Urethane Foam 1282 343 133 With Urethane Foam 420-6398 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 94,286.00

฿ 81,321.68

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1458X469X285 Black 16330 With Urethane Foam 1386 396 219 With Urethane Foam 420-6401 Includes Casters, Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 46,962.24

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 40 Day(s) 1458X469X285 Black 13150 Without Urethane Foam 1386 396 219 Without Urethane Foam 420-6410 Includes Casters, Padlock Diameter: 9.5 mm (Padlock Sold Separately)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Features
    Long type large protector tool case.
  • Intended Use
    For transportation and storage of precision equipment.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)

Product Description

[Features]
· Long-type large protector tool case.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as the world's toughest case that can endure harsh environments. It is officially used by government agencies, police and military officials around the world.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For transportation and storage of precision equipment.
· For safe transportation and storage of various precision equipment, etc.

Part Number
1700BK SALE
1700NFOD
1720OD SALE
1740BK SALE
1740NFBK SALE
1740NFOD SALE
1740OD SALE
1750BK SALE
1750NFBK SALE
1750NFOD
1750OD SALE
1770BK SALE
1770NFBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 41,421.00

฿ 38,107.32

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 14 Day(s) 968X406X155 Black 7700 With Urethane Foam 908 343 133 With Urethane Foam 420-6207 Includes Casters, IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 23,055.00

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 14 Day(s) 968X406X155 Other 7300 Without Urethane Foam 908 343 133 Without Urethane Foam 420-6223 Includes Casters, IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 44,615.00

฿ 41,045.80

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 1127X406X155 Other 8600 With Urethane Foam 1066 343 133 With Urethane Foam 420-6274 Includes Casters, Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 72,754.00

฿ 62,750.33

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1121X409X355 Black 12250 With Urethane Foam 1040 328 318 With Urethane Foam 420-6321 Includes Casters, IP65 Padlock Diameter: 12.7 mm (Padlock Sold Separately)

฿ 62,054.00

฿ 53,521.58

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1121X409X355 Black 9980 Without Urethane Foam 1040 328 318 Without Urethane Foam 420-6339 Includes Casters, IP65 Padlock Diameter: 12.7 mm (Padlock Sold Separately)

฿ 59,376.00

฿ 51,211.80

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1121X409X355 Other 9980 Without Urethane Foam 1040 328 318 Without Urethane Foam 420-6347 Includes Casters, IP65 Padlock Diameter: 12.7 mm (Padlock Sold Separately)

฿ 72,754.00

฿ 62,750.33

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1121X409X355 Other 12250 With Urethane Foam 1040 328 318 With Urethane Foam 420-6355 Includes Casters, IP65 Padlock Diameter: 12.7 mm (Padlock Sold Separately)

฿ 47,790.00

฿ 43,966.80

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 40 Day(s) 1346X406X155 Black 11600 With Urethane Foam 1282 343 133 With Urethane Foam 420-6363 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 41,205.00

฿ 37,908.60

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 40 Day(s) 1346X406X155 Black 10700 Without Urethane Foam 1282 343 133 Without Urethane Foam 420-6371 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 23,530.12

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 40 Day(s) 1346X406X155 Other 10700 Without Urethane Foam 1282 343 133 Without Urethane Foam 420-6380 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 47,790.00

฿ 43,966.80

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1346X406X155 Other 11600 With Urethane Foam 1282 343 133 With Urethane Foam 420-6398 Includes Casters, IP67 Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 94,286.00

฿ 81,321.68

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 12 Day(s) 1458X469X285 Black 16330 With Urethane Foam 1386 396 219 With Urethane Foam 420-6401 Includes Casters, Padlock Diameter: 9.5 mm (Padlock Sold Separately)

฿ 46,962.24

PLC PROTECTOR TOOL CASES LONG 1 Piece(s) 40 Day(s) 1458X469X285 Black 13150 Without Urethane Foam 1386 396 219 Without Urethane Foam 420-6410 Includes Casters, Padlock Diameter: 9.5 mm (Padlock Sold Separately)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1