(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Case -Cube type large protector tool case- (0340BK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0340BK SALE
0340NFBK SALE
0350BK SALE
0350NFBK SALE
0370BK SALE
0370NFBK SALE
0370NFOD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 62,054.00

฿ 53,521.58

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 520X520X489 Black 13500 With Urethane Foam 457 457 457 With Urethane Foam 420-4808 With Carrying Handle and Casters. IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 54,829.00

฿ 50,442.68

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 520X520X489 Black 10890 Without Urethane Foam 457 457 457 Without Urethane Foam 420-4816 With Carrying Handle and Casters. IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 63,880.00

฿ 55,096.50

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 571X569X540 Black 14520 With Urethane Foam 508 508 508 With Urethane Foam 420-4841 IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately), Caster Sold Separately

฿ 58,366.00

฿ 50,340.68

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 571X569X540 Black 11790 Without Urethane Foam 508 508 508 Without Urethane Foam 420-4859 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 76,644.00

฿ 66,105.45

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 673X673X641 Black 18600 With Urethane Foam 609 609 609 With Urethane Foam 420-4875 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 70,074.00

฿ 60,438.83

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 673X673X641 Black 14500 Without Urethane Foam 609 609 609 Without Urethane Foam 420-4883 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 37,566.44

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 673X673X641 Other 14500 Without Urethane Foam 609 609 609 Without Urethane Foam 420-4891 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Features
    Large cube type protector tool case.
  • Intended Use
    For the safe transport and storage of bulky precision equipment, such as PCs and large measuring equipment.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)

Product Description

[Features]
· A large cube type protector tool case.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as the world's toughest case that can endure harsh environments. It is officially used by government agencies, police and military officials around the world.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For safe transportation and storage of various precision equipment, etc.
· For the safe transport and storage of bulky precision equipment, such as PCs and large measuring equipment.

Part Number
0340BK SALE
0340NFBK SALE
0350BK SALE
0350NFBK SALE
0370BK SALE
0370NFBK SALE
0370NFOD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 62,054.00

฿ 53,521.58

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 520X520X489 Black 13500 With Urethane Foam 457 457 457 With Urethane Foam 420-4808 With Carrying Handle and Casters. IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 54,829.00

฿ 50,442.68

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 520X520X489 Black 10890 Without Urethane Foam 457 457 457 Without Urethane Foam 420-4816 With Carrying Handle and Casters. IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

฿ 63,880.00

฿ 55,096.50

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 571X569X540 Black 14520 With Urethane Foam 508 508 508 With Urethane Foam 420-4841 IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately), Caster Sold Separately

฿ 58,366.00

฿ 50,340.68

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 571X569X540 Black 11790 Without Urethane Foam 508 508 508 Without Urethane Foam 420-4859 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 76,644.00

฿ 66,105.45

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 673X673X641 Black 18600 With Urethane Foam 609 609 609 With Urethane Foam 420-4875 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 70,074.00

฿ 60,438.83

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 12 Day(s) 673X673X641 Black 14500 Without Urethane Foam 609 609 609 Without Urethane Foam 420-4883 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 37,566.44

PLC PROTECTOR TOOL CASES LARGE 1 Piece(s) 40 Day(s) 673X673X641 Other 14500 Without Urethane Foam 609 609 609 Without Urethane Foam 420-4891 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1