(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

medium case 1510

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 29,341.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1510BK SALE
1510NFBK SALE
1510NFOD SALE
1510OD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Color Mass
(g)
Detailed Type Type Trusco Code

฿ 34,479.00

฿ 31,720.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) Black 6170 With Urethane Foam With Urethane Foam 420-5723

฿ 29,341.00

฿ 26,993.72

PLC PROTECTOR TOOL CASES M 1 Piece(s) 10 Day(s) Black 5440 Without Urethane Foam Without Urethane Foam 420-5731

฿ 29,341.00

฿ 26,993.72

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) Other 5440 Without Urethane Foam Without Urethane Foam 420-5740

฿ 34,479.00

฿ 31,720.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) Other 6170 With Urethane Foam With Urethane Foam 420-5758

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Case Dimensions (Frontage x Depth x Height)(mm)
    559X351X229
  • Effective Internal Dimension Frontage(mm)
    501
  • Effective Internal Dimension Depth(mm)
    279
  • Effective Internal Dimension Height(mm)
    193
  • Features
    Easy-to-use medium size protector tool case.
  • Intended Use
    It is the best size for luggage able to be taken into the cabin.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)
  • Lid Part Specification
    Includes Casters, Includes Telescopic Handle IP67 Padlock Diameter: 10.9 mm (Padlock Sold Separately)

Product Description

[Features]
· Easy-to-use medium size protector tool case.
· Pelican cases are tough-body tool cases with high airtightness, waterproofness, impact resistance, pressure resistance, and dust-proofing.
· It is trusted by many professionals as the world's toughest case that can endure harsh environments. It is officially used by government agencies, police and military officials around the world.
· In the industrial sphere, as well, it is widely used in carrying/conveying precision equipment.
[Applications]
· For safe transportation and storage of various precision equipment, etc.
· Ideal size for carry-on luggage.

Part Number
1510BK SALE
1510NFBK SALE
1510NFOD SALE
1510OD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Color Mass
(g)
Detailed Type Type Trusco Code

฿ 34,479.00

฿ 31,720.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) Black 6170 With Urethane Foam With Urethane Foam 420-5723

฿ 29,341.00

฿ 26,993.72

PLC PROTECTOR TOOL CASES M 1 Piece(s) 10 Day(s) Black 5440 Without Urethane Foam Without Urethane Foam 420-5731

฿ 29,341.00

฿ 26,993.72

PLC PROTECTOR TOOL CASES M 1 Piece(s) 12 Day(s) Other 5440 Without Urethane Foam Without Urethane Foam 420-5740

฿ 34,479.00

฿ 31,720.68

PLC PROTECTOR TOOL CASES M 1 Piece(s) 19 Day(s) Other 6170 With Urethane Foam With Urethane Foam 420-5758

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1