(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,602.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1120BK
1120NFBK
1150BK
1150NFBK
1170BK
1170NFBK
1170OD
1200BK
1200NFBK
1200NFOD
1200OD
1300BK
1300NFBK
1300OD
1400BK SALE
1400NFBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 5,512.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 206X167X90 Black 560 With Urethane Foam 184 121 78 With Urethane Foam 420-5260 IP67 Padlock diameter: 6 mm (padlock sold separately)

฿ 4,602.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 206X167X90 Black 530 Without Urethane Foam 184 121 78 Without Urethane Foam 420-5278 IP67 Padlock diameter: 6 mm (padlock sold separately)

฿ 6,493.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 232X192X111 Black 900 With Urethane Foam 208 144 92 With Urethane Foam 420-5308 IP67 Padlock diameter: 6 mm (padlock sold separately)

฿ 5,512.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 232X192X111 Black 800 Without Urethane Foam 208 144 92 Without Urethane Foam 420-5316 IP67 Padlock diameter: 6 mm (padlock sold separately)

฿ 8,141.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 296X212X96 Black 950 With Urethane Foam 268 153 80 With Urethane Foam 420-5341 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 6,382.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 296X212X96 Black 890 Without Urethane Foam 268 153 80 Without Urethane Foam 420-5359 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 8,141.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 296X212X96 Other 950 With Urethane Foam 268 153 80 With Urethane Foam 420-5375 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 8,986.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 270X246X124 Black 1300 With Urethane Foam 235 181 105 With Urethane Foam 420-5383 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 7,676.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 270X246X124 Black 1200 Without Urethane Foam 235 181 105 Without Urethane Foam 420-5391 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 7,676.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 270X246X124 Other 1200 Without Urethane Foam 235 181 105 Without Urethane Foam 420-5405 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 8,986.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 270X246X124 Other 1300 With Urethane Foam 235 181 105 With Urethane Foam 420-5413 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 10,621.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 270X246X174 Black 1600 With Urethane Foam 233 178 155 With Urethane Foam 420-5421 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 9,182.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 270X246X174 Black 1400 Without Urethane Foam 233 178 155 Without Urethane Foam 420-5430 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 6,769.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 270X246X174 Other 1600 With Urethane Foam 233 178 155 With Urethane Foam 420-5456 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 16,424.00

฿ 15,108.44

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 339X295X152 Black 2000 With Urethane Foam 300 225 132 With Urethane Foam 420-5464 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 12,844.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 339X295X152 Black 1800 Without Urethane Foam 300 225 132 Without Urethane Foam 420-5472 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Features
    A small protector tool case.
  • Intended Use
    For safe transport and storage of single lens reflex camera, video camera, and various other precision equipment.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)

Product Description

[Features]
· This is the small-sized Protector Tool Case.
[Applications]
· For safe transport and storage of single lens reflex cameras, video cameras, and various other precision equipment.

Part Number
1120BK
1120NFBK
1150BK
1150NFBK
1170BK
1170NFBK
1170OD
1200BK
1200NFBK
1200NFOD
1200OD
1300BK
1300NFBK
1300OD
1400BK SALE
1400NFBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Detailed Type Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Type Trusco Code Lid Part Specification

฿ 5,512.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 206X167X90 Black 560 With Urethane Foam 184 121 78 With Urethane Foam 420-5260 IP67 Padlock diameter: 6 mm (padlock sold separately)

฿ 4,602.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 206X167X90 Black 530 Without Urethane Foam 184 121 78 Without Urethane Foam 420-5278 IP67 Padlock diameter: 6 mm (padlock sold separately)

฿ 6,493.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 232X192X111 Black 900 With Urethane Foam 208 144 92 With Urethane Foam 420-5308 IP67 Padlock diameter: 6 mm (padlock sold separately)

฿ 5,512.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 232X192X111 Black 800 Without Urethane Foam 208 144 92 Without Urethane Foam 420-5316 IP67 Padlock diameter: 6 mm (padlock sold separately)

฿ 8,141.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 296X212X96 Black 950 With Urethane Foam 268 153 80 With Urethane Foam 420-5341 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 6,382.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 296X212X96 Black 890 Without Urethane Foam 268 153 80 Without Urethane Foam 420-5359 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 8,141.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 296X212X96 Other 950 With Urethane Foam 268 153 80 With Urethane Foam 420-5375 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 8,986.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 270X246X124 Black 1300 With Urethane Foam 235 181 105 With Urethane Foam 420-5383 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 7,676.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 270X246X124 Black 1200 Without Urethane Foam 235 181 105 Without Urethane Foam 420-5391 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 7,676.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 270X246X124 Other 1200 Without Urethane Foam 235 181 105 Without Urethane Foam 420-5405 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 8,986.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 270X246X124 Other 1300 With Urethane Foam 235 181 105 With Urethane Foam 420-5413 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 10,621.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 19 Day(s) 270X246X174 Black 1600 With Urethane Foam 233 178 155 With Urethane Foam 420-5421 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 9,182.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 14 Day(s) 270X246X174 Black 1400 Without Urethane Foam 233 178 155 Without Urethane Foam 420-5430 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 6,769.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 12 Day(s) 270X246X174 Other 1600 With Urethane Foam 233 178 155 With Urethane Foam 420-5456 IP67 Padlock diameter: 7.6 mm (padlock sold separately)

฿ 16,424.00

฿ 15,108.44

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 339X295X152 Black 2000 With Urethane Foam 300 225 132 With Urethane Foam 420-5464 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

฿ 12,844.00

PLC PROTECTOR TOOL CASES SMALL 1 Piece(s) 10 Day(s) 339X295X152 Black 1800 Without Urethane Foam 300 225 132 Without Urethane Foam 420-5472 IP67 Padlock diameter: 10.9 mm (padlock sold separately)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1