- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Micro Case, 1015(7 LENGTH)
Specifications of I1015
-
- Tool Set / Tool Box Only
- Tool Box
-
- Tool Box Type
- Protector Tool Case
-
- Case Dimensions (Frontage x Depth x Height)(mm)
- 170X99X47
-
- Case Color
- Black
-
- Mass(g)
- 220
-
- Effective Internal Dimension Frontage(mm)
- 131
-
- Effective Internal Dimension Depth(mm)
- 67
-
- Effective Internal Dimension Height(mm)
- 35
-
- Trusco Code
- 420-6487
-
- Features
- Protector tool case for iPhone.
-
- Intended Use
- Can be used as protective case for various smartphones.
-
- Body Material
- Impact-resistant Resin (Copolymer Polypropylene)
-
- Lid Part Specification
- Includes Carabiner, External Headphone Jack (Listen to music with the case closed.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
PLC PROTECTOR TOOL CASES
|
1 Piece(s)
|
|
Quote
|
Basic Specifications
-
- Tool Set / Tool Box Only
- Tool Box
-
- Tool Box Type
- Protector Tool Case
-
- Case Dimensions (Frontage x Depth x Height)(mm)
- 170X99X47
-
- Case Color
- Black
-
- Mass(g)
- 220
-
- Effective Internal Dimension Frontage(mm)
- 131
-
- Effective Internal Dimension Depth(mm)
- 67
-
- Effective Internal Dimension Height(mm)
- 35
-
- Trusco Code
- 420-6487
-
- Features
- Protector tool case for iPhone.
-
- Intended Use
- Can be used as protective case for various smartphones.
-
- Body Material
- Impact-resistant Resin (Copolymer Polypropylene)
-
- Lid Part Specification
- Includes Carabiner, External Headphone Jack (Listen to music with the case closed.)
Product Description
From small sensitive components to smartphones, protect your gear from the elements in a crushproof, watertight, & dustproof Micro Case from Pelican.
[Features]
·Active sport carabiner secures 1015 to backpack or belt loop
·Water resistant, crushproof, and dustproof
·Rubber liner for extra protection doubles as o-ring seal
·Easy open latch
[Application]
·Fits small portable electronics such as cameras and cell phones
[Materials]
·Body: Polycarbonate (PC)
·Latch: Xylex
·O-Ring: Thermoplastic Rubber
·Pins: Stainless Steel
·Purge Body: Polycarbonate (PC)
·Purge Vent: Polyester Spun-Bond ePTFE Oleophobic
Specifications of I1015
-
- Tool Set / Tool Box Only
- Tool Box
-
- Tool Box Type
- Protector Tool Case
-
- Case Dimensions (Frontage x Depth x Height)(mm)
- 170X99X47
-
- Case Color
- Black
-
- Mass(g)
- 220
-
- Effective Internal Dimension Frontage(mm)
- 131
-
- Effective Internal Dimension Depth(mm)
- 67
-
- Effective Internal Dimension Height(mm)
- 35
-
- Trusco Code
- 420-6487
-
- Features
- Protector tool case for iPhone.
-
- Intended Use
- Can be used as protective case for various smartphones.
-
- Body Material
- Impact-resistant Resin (Copolymer Polypropylene)
-
- Lid Part Specification
- Includes Carabiner, External Headphone Jack (Listen to music with the case closed.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 999,999,999.00
|
PLC PROTECTOR TOOL CASES
|
1 Piece(s)
|
|
Quote
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?