(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polystyrene Parts Case Desco (Fixed Partitions Type) (690656)

Polystyrene Parts Case Desco (Fixed Partitions Type) (690656)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
690632
690656
690687
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
JAN Code Trusco Code No. of Drawers

฿ 670.01

CPL PARTS CASEDESCO 1 Piece(s) 31 Day(s) 240X96X83 426 4904881690632 321-5911 3

฿ 1,111.46

CPL PARTS CASEDESCO 1 Piece(s) 31 Day(s) 240X96X161 792 4904881690656 321-5920 6

฿ 1,359.03

CPL PARTS CASEDESCO 1 Piece(s) 31 Day(s) 240X96X240 1152 4904881690687 321-5954 9

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Detailed Type
    Drawer type
  • Features
    Case drawers can be used both horizontally and vertically.
  • Body Material
    Polystyrene (PS)
  • Single-Frame Drawer Dimension Frontage(mm)
    73
  • Single-Frame Drawer Dimension Depth(mm)
    90
  • Single-Frame Drawer Dimension Height(mm)
    74
  • Drawer Internal Dimension Frontage(mm)
    69
  • Drawer Internal Dimension Depth(mm)
    70
  • Drawer Internal Dimension Height(mm)
    71

Product Description

The drawers in the case can be used both horizontally and vertically.

Part Number
690632
690656
690687
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
JAN Code Trusco Code No. of Drawers

฿ 670.01

CPL PARTS CASEDESCO 1 Piece(s) 31 Day(s) 240X96X83 426 4904881690632 321-5911 3

฿ 1,111.46

CPL PARTS CASEDESCO 1 Piece(s) 31 Day(s) 240X96X161 792 4904881690656 321-5920 6

฿ 1,359.03

CPL PARTS CASEDESCO 1 Piece(s) 31 Day(s) 240X96X240 1152 4904881690687 321-5954 9

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1