(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wood handle for Test Hammer (with Wedge) (TTH-02K)

Wood handle for Test Hammer (with Wedge) (TTH-02K)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTH-02K
TTH-04K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Hammer Nominal (lb) Compatible Hammer Nominal (g) Compatible Model Trusco Code Mass
(g)

฿ 172.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 381 #1/4 100 TTH-02 288-9790 83

฿ 187.00

WOODEN HANDLES 1 Piece(s) 40 Day(s) 491 #1/2 250 TTH-04 288-9803 134

Basic Specifications

  • Part
    Handle
  • Handle material
    Hickory
  • Product Type
    Wooden Handle for Hammer
  • Accessory
    Wedge: 1 pc

Product Description

[Features]
· Uses hickory which is lighter, stronger and more resilient than oak.

Part Number
TTH-02K
TTH-04K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Hammer Nominal (lb) Compatible Hammer Nominal (g) Compatible Model Trusco Code Mass
(g)

฿ 172.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 381 #1/4 100 TTH-02 288-9790 83

฿ 187.00

WOODEN HANDLES 1 Piece(s) 40 Day(s) 491 #1/2 250 TTH-04 288-9803 134

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The head is completely quenched(hardness 50 to 55degrees).
●Handle is stiffer than the oak and strong and elastic Hickory is used.

Specification

●SPQ(piece):12

Materials

●Head: Carbon Steel
●Handle: Hickory

Accessories

●Wedge: 1 Piece