(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wooden Handle for Single-handled Hammer (with Wedge)

Wooden Handle for Single-handled Hammer (with Wedge)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 122.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKH-02K
TKH-05K
TKH-06K
TKH-10K
TKH-15K
TKH-20K
TKH-25K
TKH-30K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Hammer Nominal (lb) Compatible Hammer Nominal (g) Compatible Model Trusco Code Mass
(g)

฿ 122.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 277 #1/4 100 TKH-02 288-9595 75

฿ 122.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 295 #1/2 250 TKH-05 288-9609 113

฿ 151.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 320 #3/4 350 TKH-06 288-9617 134

฿ 158.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 320 #1 450 TKH-10 288-9625 174

฿ 195.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 354 #1 1/2 650 TKH-15 288-9633 246

฿ 195.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 386 #2 900 TKH-20 288-9641 274

฿ 209.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 429 #2 1/2 1100 TKH-25 288-9650 301

฿ 235.00

WOODEN HANDLES 1 Piece(s) Same day 450 #3 1300 TKH-30 288-9668 314

Basic Specifications

  • Part
    Handle
  • Handle material
    Hickory
  • Product Type
    Wooden Handle for Hammer
  • Accessory
    Wedge: TKH-02K - 10K (1 pcs), TKH 1-15K - 30K (2 pcs)

Product Description

[Features]
· Uses hickory which is lighter, stronger and more resilient than oak.

Part Number
TKH-02K
TKH-05K
TKH-06K
TKH-10K
TKH-15K
TKH-20K
TKH-25K
TKH-30K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Hammer Nominal (lb) Compatible Hammer Nominal (g) Compatible Model Trusco Code Mass
(g)

฿ 122.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 277 #1/4 100 TKH-02 288-9595 75

฿ 122.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 295 #1/2 250 TKH-05 288-9609 113

฿ 151.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 320 #3/4 350 TKH-06 288-9617 134

฿ 158.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 320 #1 450 TKH-10 288-9625 174

฿ 195.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 354 #1 1/2 650 TKH-15 288-9633 246

฿ 195.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 386 #2 900 TKH-20 288-9641 274

฿ 209.00

WOODEN HANDLES 1 Piece(s) 1 Day(s) 429 #2 1/2 1100 TKH-25 288-9650 301

฿ 235.00

WOODEN HANDLES 1 Piece(s) Same day 450 #3 1300 TKH-30 288-9668 314

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The head is completely quenched(hardness 50 to 55degrees), the handle is lighter than the oak, strong and elastic hickory is used.

Usage

●For General ironwork, engraving, punch, mark injection.

Specification

●SPQ(piece):12

Materials

●Head: Carbon Steel
●Handle: Hickory

Accessories

●Wedge: TKH-02K to 10K(1 piece) TKH-15K to 30K(2 pieces)