(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Test Hammer (TTH-02)

Test Hammer (TTH-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTH-02
TTH-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 409.00

TEST HAMMERS 1 Piece(s) 1 Day(s) 12.4 99 378 1/4 lb. 232-8909 218

฿ 377.00

TEST HAMMERS 1 Piece(s) 1 Day(s) 15.6 113.5 416 1/2 lb. 232-8917 330

Basic Specifications

Product Description

[Features]
· The head is fully hardened (quenched to hardness: 50-55) and the handle is made of hickory which is lighter than oak while being durable and resilient.
[Applications]
· Inspection of mechanical equipment and vehicles.
· For confirming the strength of concrete structures.

Part Number
TTH-02
TTH-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 409.00

TEST HAMMERS 1 Piece(s) 1 Day(s) 12.4 99 378 1/4 lb. 232-8909 218

฿ 377.00

TEST HAMMERS 1 Piece(s) 1 Day(s) 15.6 113.5 416 1/2 lb. 232-8917 330

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The head is completely quenched(hardness 50 to 55degrees).
●Handle is stiffer than the oak and strong and elastic Hickory is used.

Specification

●SPQ(piece):6

Materials

●Head: Carbon Steel
●Handle: Hickory