(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wooden Hammer

Wooden Hammer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 325.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWH-12
TWH-14
TWH-15
TWH-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Handle material Striking edge
(mm)
Trusco Code Mass
(g)
Head material Handle material

฿ 325.00

WOOD HAMMERS 1 Piece(s) 1 Day(s) 48 108 305 Hickory - 366-9424 282 Ash -

฿ 386.00

WOOD HAMMERS 1 Piece(s) 1 Day(s) 54 118 305 Hickory - 366-9432 332 Ash -

฿ 632.00

TRC WOOD HAMMERS 1 Piece(s) 1 Day(s) - 123 336 Other 72×60 284-9011 400 Beech Beech

฿ 419.00

WOOD HAMMERS 1 Piece(s) 1 Day(s) 62 133 342 Hickory - 284-9003 475 Ash -

Basic Specifications

Product Description

Wooden Hammer
This hammer is made entirely of wood and is available in both round head and square head
[Features]
• Head diameter: 48, 54 and 62 mm.
• Head length: 108, 118 and 133 mm.
• Overall handle length: 305 and 342 mm.
• Material
Head - Ash
Handle - Hickory
** TWH-15 both head and handle are made of Beech**
[Applications]
It can be used for a variety of tasks, such as woodworking, cabinetry and furniture.

Part Number
TWH-12
TWH-14
TWH-15
TWH-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Handle material Striking edge
(mm)
Trusco Code Mass
(g)
Head material Handle material

฿ 325.00

WOOD HAMMERS 1 Piece(s) 1 Day(s) 48 108 305 Hickory - 366-9424 282 Ash -

฿ 386.00

WOOD HAMMERS 1 Piece(s) 1 Day(s) 54 118 305 Hickory - 366-9432 332 Ash -

฿ 632.00

TRC WOOD HAMMERS 1 Piece(s) 1 Day(s) - 123 336 Other 72×60 284-9011 400 Beech Beech

฿ 419.00

WOOD HAMMERS 1 Piece(s) 1 Day(s) 62 133 342 Hickory - 284-9003 475 Ash -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Light and durable.

Specification

●SPQ(piece):6