(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rolled Copper (Wooden Handle) (ATFH-05)

Rolled Copper (Wooden Handle) (ATFH-05)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ATFH-05
ATFH-10
ATFH-15
ATFH-20
ATFH-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 1,040.00

COPPER HAMMERS 1 Piece(s) 1 Day(s) 18.4 70 285 1/2 lb. 123-5761 300

฿ 1,803.00

COPPER HAMMERS 1 Piece(s) 1 Day(s) 21 88 305 1 Pound 123-5770 550

฿ 2,325.00

COPPER HAMMERS 1 Piece(s) 1 Day(s) 29 98 315 1 1/2-lb 123-5788 820

฿ 2,551.00

COPPER HAMMERS 1 Piece(s) Same day 33 113 325 2 lbs. 123-5796 1100

฿ 3,400.00

COPPER HAMMERS 1 Piece(s) 1 Day(s) 36.5 117 335 3 pounds 123-5800 1400

Basic Specifications

Product Description

[Features]
· Copper hammer machined from copper alloy.
· Produces less distortion of copper parts compared to casting hammer and has excellent workability.
· The handle uses hickory which is harder, stronger and more resilient than oak.
· Copper purity is over 99% and hardness is 80 HRF.
· 3 times stronger than cast copper hammers, allowing it to be used for a long period of time.
[Applications]
· Can be used when it is necessary to avoid damaging the struck object or when plastic hammers do not yield enough striking power.

Part Number
ATFH-05
ATFH-10
ATFH-15
ATFH-20
ATFH-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 1,040.00

COPPER HAMMERS 1 Piece(s) 1 Day(s) 18.4 70 285 1/2 lb. 123-5761 300

฿ 1,803.00

COPPER HAMMERS 1 Piece(s) 1 Day(s) 21 88 305 1 Pound 123-5770 550

฿ 2,325.00

COPPER HAMMERS 1 Piece(s) 1 Day(s) 29 98 315 1 1/2-lb 123-5788 820

฿ 2,551.00

COPPER HAMMERS 1 Piece(s) Same day 33 113 325 2 lbs. 123-5796 1100

฿ 3,400.00

COPPER HAMMERS 1 Piece(s) 1 Day(s) 36.5 117 335 3 pounds 123-5800 1400

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Copper hammer which processed copper alloy products.
●Deformation of the copper part is less than the casting hammer and excellent in usability.
●Handle is stiffer than the oak and strong and elastic Hickory is used.
●Copper purity is 99% or more and har

Specification

●SPQ(piece):6

Materials

●Head: Extendable Copper
●Handle: Hickory