(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head Replaceable Hammer Set Replaceable Head (TH-9046)

Head Replaceable Hammer Set Replaceable Head (TH-9046)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TH-9046
TH-9047
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head material Set Content Trusco Code Mass
(g)

฿ 174.00

PLASTIC HAMMERS 1 Piece(s) 1 Day(s) Carbon Steel / Nylon / Brass Iron (flat), Brass, Nylon, 1 each 270-9350 94

฿ 174.00

PLASTIC HAMMERS 1 Piece(s) 1 Day(s) Nylon Nylon 3 270-9368 18

Basic Specifications

Product Description

Head Replaceable Hammer Set
It is a spare part for use with the hammer, which can change the head, and comes in various materials.
[Features]
• Head diameter: 20 mm.
• Head length: 20 mm.
• Material :
Head (TH-9047) - Nylon
Head (TH-9046) - Carbon Steel / Nylon / Brass 1 each
[Applications]
It is applicable for hammers series TH-9006, TH9007 and TH9008

Part Number
TH-9046
TH-9047
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head material Set Content Trusco Code Mass
(g)

฿ 174.00

PLASTIC HAMMERS 1 Piece(s) 1 Day(s) Carbon Steel / Nylon / Brass Iron (flat), Brass, Nylon, 1 each 270-9350 94

฿ 174.00

PLASTIC HAMMERS 1 Piece(s) 1 Day(s) Nylon Nylon 3 270-9368 18

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Integral molding of plastic into special steel and safe without coming off the head.
●Handle is elastomer plastic and easy to use.

Specification

●Head Diameter(mm):20
●SPQ(set):6

Materials

●Handle: Polypropylene + Elastomer Plastic