(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-ended Hammer (Wooden Handle) (TRH-20)

Double-ended Hammer (Wooden Handle) (TRH-20)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRH-20
TRH-30
TRH-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 564.00

HAMMERS 1 Piece(s) Same day 38 105.4 355 2 lbs. 232-2439 900

฿ 647.00

HAMMERS 1 Piece(s) 1 Day(s) 43 118 361 3 pounds 232-2447 1300

฿ 750.00

HAMMERS 1 Piece(s) 12 Day(s) 47 130 400 4 pounds 232-2455 1800

Basic Specifications

Product Description

[Features]
· The head is fully hardened (quenched to hardness: 50-55) and the handle is made of hickory which is lighter than oak while being durable and resilient.
· Suitable for construction work and civil engineering work in general.
· Can be used for driving anchors, survey nails, etc.
[Applications]
· Overall architectural and civil engineering work.
· For driving anchors and surveying nails.

Part Number
TRH-20
TRH-30
TRH-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 564.00

HAMMERS 1 Piece(s) Same day 38 105.4 355 2 lbs. 232-2439 900

฿ 647.00

HAMMERS 1 Piece(s) 1 Day(s) 43 118 361 3 pounds 232-2447 1300

฿ 750.00

HAMMERS 1 Piece(s) 12 Day(s) 47 130 400 4 pounds 232-2455 1800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The head is completely quenched(hardness 50 to 55 degrees), the handle is lighter than the oak, strong and elastic hickory is used.

Usage

●For Construction and civil engineering general operation.

Specification

●SPQ(piece):4

Materials

●Head: Carbon Steel
●Handle: Hickory