(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wooden Handle for Slag Remover (NKH-30W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NKH-30W
NKH-325W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Hammer Designation (lb) Applicable Models Trusco Code Mass
(g)

฿ 312.00

OHK WOODEN HANDLES 1 Piece(s) 12 Day(s) 3/4 NKH-06 402-9674 80

฿ 347.00

OHK WOODEN HANDLES 1 Piece(s) 12 Day(s) 1 NKH-10 402-9682 130

Basic Specifications

Product Description

Made of oak.

Part Number
NKH-30W
NKH-325W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Hammer Designation (lb) Applicable Models Trusco Code Mass
(g)

฿ 312.00

OHK WOODEN HANDLES 1 Piece(s) 12 Day(s) 3/4 NKH-06 402-9674 80

฿ 347.00

OHK WOODEN HANDLES 1 Piece(s) 12 Day(s) 1 NKH-10 402-9682 130

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1