(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GH-L |
GH-M |
GH-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 840.00 |
RUBBERHAMMERS | 1 Piece(s) | Same day | 64 | 104 | 360 | 11/2 lb. (large) | 123-5192 | 620 | ||
฿ 664.00 |
OHK RUBBER HAMMERS | 1 Piece(s) | 3 Day(s) | 57 | 96 | 330 | 1 Pound (Medium) | 123-5184 | 470 | ||
฿ 464.00 |
OHK RUBBER HAMMERS | 1 Piece(s) | Same day | 46 | 79 | 300 | 1/2 lb. (small) | 123-5176 | 260 |
Rubber Hammer
The hammer head is made of high-quality rubber, which has excellent durability and uses it.
[Features]
• Head diameter smallest/biggest: 46 and 64 mm.
• Head length shortest/longest: 79 and 104 mm.
• Overall handle length shortest/longest: 300 and 360 mm.
• Material :
Head - Natural Rubber, Butadiene Rubber
Handle - Oak
[Applications]
It is for woodworking, automotive repairing, tile installation, and sheet metal works.
Part Number |
---|
GH-L |
GH-M |
GH-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 840.00 |
RUBBERHAMMERS | 1 Piece(s) | Same day | 64 | 104 | 360 | 11/2 lb. (large) | 123-5192 | 620 | ||
฿ 664.00 |
OHK RUBBER HAMMERS | 1 Piece(s) | 3 Day(s) | 57 | 96 | 330 | 1 Pound (Medium) | 123-5184 | 470 | ||
฿ 464.00 |
OHK RUBBER HAMMERS | 1 Piece(s) | Same day | 46 | 79 | 300 | 1/2 lb. (small) | 123-5176 | 260 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?