(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OHW-6 |
OHW-8 |
OHW-10 |
OHW-12 |
OHW-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,417.00 |
HAMMERS | 1 Piece(s) | 5 Day(s) | 55 | 148 | 820 | 6 lb | 123-4846 | 3160 | ||
฿ 2,992.00 |
HAMMERS | 1 Piece(s) | 5 Day(s) | 59 | 162 | 900 | 8 lb | 123-4854 | 4000 | ||
฿ 2,861.00 |
HAMMERS | 1 Piece(s) | 35 Day(s) | 62 | 180 | 900 | 10 lb. | 123-4862 | 4900 | ||
฿ 4,080.00 |
HAMMERS | 1 Piece(s) | 5 Day(s) | 66 | 190 | 900 | 12 lb. | 123-4871 | 5800 | ||
฿ 6,617.00 |
OHK HAMMERS | 1 Piece(s) | 4 Day(s) | 72 | 201 | 900 | 15 lb. | 123-4889 | 7100 |
[Features]
· Suitable for construction work and civil engineering work in general.
· Hardened handle with an anti-slip rubber grip. (#6 – #12)
· Quality white oak material used for handle.
[Applications]
· Overall architectural and civil engineering work.
· For driving anchors and survey spikes.
Part Number |
---|
OHW-6 |
OHW-8 |
OHW-10 |
OHW-12 |
OHW-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,417.00 |
HAMMERS | 1 Piece(s) | 5 Day(s) | 55 | 148 | 820 | 6 lb | 123-4846 | 3160 | ||
฿ 2,992.00 |
HAMMERS | 1 Piece(s) | 5 Day(s) | 59 | 162 | 900 | 8 lb | 123-4854 | 4000 | ||
฿ 2,861.00 |
HAMMERS | 1 Piece(s) | 35 Day(s) | 62 | 180 | 900 | 10 lb. | 123-4862 | 4900 | ||
฿ 4,080.00 |
HAMMERS | 1 Piece(s) | 5 Day(s) | 66 | 190 | 900 | 12 lb. | 123-4871 | 5800 | ||
฿ 6,617.00 |
OHK HAMMERS | 1 Piece(s) | 4 Day(s) | 72 | 201 | 900 | 15 lb. | 123-4889 | 7100 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?