- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of K9-6
-
- Product Type
- Soft Hammer (Resin Head)
-
- Head (diameter)(mm)
- 32
-
- Head (length)(mm)
- 110
-
- Overall Length(mm)
- 310
-
- Head material
- Resin
-
- Handle material
- Oak
-
- Nominal
- 1 Pound
-
- Trusco Code
- 373-5605
-
- Mass(g)
- 450
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,115.00
|
NEP PLASTIC HAMMERS
|
1 Piece(s)
|
|
16 Day(s)
|
Basic Specifications
-
- Product Type
- Soft Hammer (Resin Head)
-
- Head (diameter)(mm)
- 32
-
- Head (length)(mm)
- 110
-
- Overall Length(mm)
- 310
-
- Head material
- Resin
-
- Handle material
- Oak
-
- Nominal
- 1 Pound
-
- Trusco Code
- 373-5605
-
- Mass(g)
- 450
Product Description
Plastic Hammer
It is a hammer used to strike workpieces without causing surface dents, deformation, or cracking.
[Features]
• Head diameter smallest/biggest: 32 mm.
• Head length shortest/longest: 110 mm.
• Overall handle length 310 mm.
• Weight: 450 g.
• Material :
Head - Plastic
Handle - Oak
[Applications]
It is commonly used for repairing machines.
Specifications of K9-6
-
- Product Type
- Soft Hammer (Resin Head)
-
- Head (diameter)(mm)
- 32
-
- Head (length)(mm)
- 110
-
- Overall Length(mm)
- 310
-
- Head material
- Resin
-
- Handle material
- Oak
-
- Nominal
- 1 Pound
-
- Trusco Code
- 373-5605
-
- Mass(g)
- 450
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,115.00
|
NEP PLASTIC HAMMERS
|
1 Piece(s)
|
|
16 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?