(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MKHN-0036 |
MKHN-0042 |
MKHN-0048 |
MKHN-0054 |
MKHN-0060 |
MKHN-0075 |
MKHN-0090 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 297.00 |
WOOD HAMMERS | 1 Piece(s) | 1 Day(s) | 36 | 115 | 300 | 404-9322 | 165 | ||
฿ 336.00 |
WOOD HAMMERS | 1 Piece(s) | 12 Day(s) | 42 | 120 | 300 | 404-9331 | 215 | ||
฿ 450.00 |
WOOD HAMMERS | 1 Piece(s) | 40 Day(s) | 48 | 138 | 330 | 382-9120 | 300 | ||
฿ 1,217.00 |
WOODHAMMERS | 1 Piece(s) | 12 Day(s) | 54 | 148 | 360 | 382-9138 | 360 | ||
฿ 707.00 |
MOR WOOD HAMMERS | 1 Piece(s) | 31 Day(s) | 60 | 147 | 360 | 382-9146 | 470 | ||
฿ 1,376.00 |
MOR WOOD HAMMERS | 1 Piece(s) | 31 Day(s) | 75 | 175 | 450 | 404-9349 | 790 | ||
฿ 1,514.00 |
MOR WOOD HAMMERS | 1 Piece(s) | 31 Day(s) | 90 | 180 | 420 | 404-9357 | 1140 |
[Features]
- Can be used for general sheet metal processing such as bending and machining.
Part Number |
---|
MKHN-0036 |
MKHN-0042 |
MKHN-0048 |
MKHN-0054 |
MKHN-0060 |
MKHN-0075 |
MKHN-0090 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 297.00 |
WOOD HAMMERS | 1 Piece(s) | 1 Day(s) | 36 | 115 | 300 | 404-9322 | 165 | ||
฿ 336.00 |
WOOD HAMMERS | 1 Piece(s) | 12 Day(s) | 42 | 120 | 300 | 404-9331 | 215 | ||
฿ 450.00 |
WOOD HAMMERS | 1 Piece(s) | 40 Day(s) | 48 | 138 | 330 | 382-9120 | 300 | ||
฿ 1,217.00 |
WOODHAMMERS | 1 Piece(s) | 12 Day(s) | 54 | 148 | 360 | 382-9138 | 360 | ||
฿ 707.00 |
MOR WOOD HAMMERS | 1 Piece(s) | 31 Day(s) | 60 | 147 | 360 | 382-9146 | 470 | ||
฿ 1,376.00 |
MOR WOOD HAMMERS | 1 Piece(s) | 31 Day(s) | 75 | 175 | 450 | 404-9349 | 790 | ||
฿ 1,514.00 |
MOR WOOD HAMMERS | 1 Piece(s) | 31 Day(s) | 90 | 180 | 420 | 404-9357 | 1140 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?