(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sphere-Ended Sound Amplifying Rod (01083)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
01083
02303
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Mass
(g)
Total Length (mm) Minimum - Maximum

฿ 1,282.00

DOG TEST HAMMERS 1 Piece(s) 31 Day(s) Approx. 150 to 630 (7 stages) 404-8504 85 Approx. 150 to 630 (7 stages)

฿ 1,494.00

DOG TEST HAMMERS 1 Piece(s) 31 Day(s) 240-1190 (8 Steps) 404-8598 110 240 to 1190 (8 stages)

Basic Specifications

  • Product Type
    Test Hammer
  • Intended Use
    Inspection tools hearing abnormal sounds.
  • Material Body
    Expandable Stainless Steel Pipe

Product Description

"Material body is Stainless Steel Extendable Pipe."

Part Number
01083
02303
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Mass
(g)
Total Length (mm) Minimum - Maximum

฿ 1,282.00

DOG TEST HAMMERS 1 Piece(s) 31 Day(s) Approx. 150 to 630 (7 stages) 404-8504 85 Approx. 150 to 630 (7 stages)

฿ 1,494.00

DOG TEST HAMMERS 1 Piece(s) 31 Day(s) 240-1190 (8 Steps) 404-8598 110 240 to 1190 (8 stages)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the sound can be heard through the ball, abnormality by the sound will be judged.
●Convenient to carry with a extendable shaft.

Usage

●Hammering sound diagnostic tests such as exterior wall.

Specification

●SPQ(piece):6

Materials

●Main Body: Stainless Steel Extendable Pipe