- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 01443
-
- Product Type
- Test Hammer
-
- Head (diameter)(mm)
- φ17
-
- Overall Length(mm)
- 140~530
-
- Trusco Code
- 404-8563
-
- Mass(g)
- 60
-
- Intended Use
- Hammer tapping test of walls etc.
-
- Material Antenna Section
- Stainless Steel Pipe
-
- Material Sphere Section
- Steel
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 981.59
|
DOG TEST HAMMERS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Test Hammer
-
- Head (diameter)(mm)
- φ17
-
- Overall Length(mm)
- 140~530
-
- Trusco Code
- 404-8563
-
- Mass(g)
- 60
-
- Intended Use
- Hammer tapping test of walls etc.
-
- Material Antenna Section
- Stainless Steel Pipe
-
- Material Sphere Section
- Steel
Product Description
[Features]
· Compact size useful for mobile applications.
· Uses high quality stainless steel pipe.
[Applications]
· Hammer tapping test of walls, etc.
Specifications of 01443
-
- Product Type
- Test Hammer
-
- Head (diameter)(mm)
- φ17
-
- Overall Length(mm)
- 140~530
-
- Trusco Code
- 404-8563
-
- Mass(g)
- 60
-
- Intended Use
- Hammer tapping test of walls etc.
-
- Material Antenna Section
- Stainless Steel Pipe
-
- Material Sphere Section
- Steel
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 981.59
|
DOG TEST HAMMERS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?