(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
01289 |
01290 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,376.01 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 25X22 | 82 | Octagonal | 338-1803 | 500 | ||
฿ 1,356.19 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 26X24 | 115 | Fine Tip Model | 338-1811 | 480 |
[Features]
· Can be used as a hammer for tightening nuts with 3/8" (17 mm) thread in ceiling work.
· The shaft part is a through-type and can tighten up to the depth of 300 mm.
[Applications]
· Electricity, wiring work, piping, duct construction, etc.
Part Number |
---|
01289 |
01290 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,376.01 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 25X22 | 82 | Octagonal | 338-1803 | 500 | ||
฿ 1,356.19 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 26X24 | 115 | Fine Tip Model | 338-1811 | 480 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?