(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO800151 |
NO800154 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,531.74 |
DKO HAMMERS | 1 Piece(s) | 31 Day(s) | 10/20 | 78 | 260 | 256-4157 | 90 | ||
฿ 4,957.93 |
DKO HAMMERS | 1 Piece(s) | 31 Day(s) | 40/49 | 99 | 325 | 256-4181 | 580 |
It is suitable for metal repair as it does not damage the aluminum body, does not corrode it, and does not cause sparks.
Part Number |
---|
NO800151 |
NO800154 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,531.74 |
DKO HAMMERS | 1 Piece(s) | 31 Day(s) | 10/20 | 78 | 260 | 256-4157 | 90 | ||
฿ 4,957.93 |
DKO HAMMERS | 1 Piece(s) | 31 Day(s) | 40/49 | 99 | 325 | 256-4181 | 580 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?