(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AP Wooden Hammer

AP Wooden Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 110662

  • Product Model
    Carpentry Hammer
  • Head (Diameter)(mm)
    125
  • Head (Length)(mm)
    245
  • Total Length(mm)
    900
  • Head Material
    Resin
  • Handle Material
    Evergreen Oak
  • JAN Code
    4960517110660
  • Trusco Code
    382-0289
  • Mass(g)
    3000
  • Features
    Head section is made of resin which provides rebound when striking that makes lifting easier. Orthodox type designed for strength and balance.
Part Number
110662
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,397.26

AKY ASAKA PLASTIC HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Carpentry Hammer
  • Head (Diameter)(mm)
    125
  • Head (Length)(mm)
    245
  • Total Length(mm)
    900
  • Head Material
    Resin
  • Handle Material
    Evergreen Oak
  • JAN Code
    4960517110660
  • Trusco Code
    382-0289
  • Mass(g)
    3000
  • Features
    Head section is made of resin which provides rebound when striking that makes lifting easier. Orthodox type designed for strength and balance.

Product Description

The resin head creates rebound on impact, making it easy to lift up

Specifications of 110662

  • Product Model
    Carpentry Hammer
  • Head (Diameter)(mm)
    125
  • Head (Length)(mm)
    245
  • Total Length(mm)
    900
  • Head Material
    Resin
  • Handle Material
    Evergreen Oak
  • JAN Code
    4960517110660
  • Trusco Code
    382-0289
  • Mass(g)
    3000
  • Features
    Head section is made of resin which provides rebound when striking that makes lifting easier. Orthodox type designed for strength and balance.
Part Number
110662
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,397.26

AKY ASAKA PLASTIC HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1