(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Ring Pliers (for use with Holes) Straight jaw

Snap Ring Pliers (for use with Holes) Straight jaw

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 663.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
50-0A
50-0B
50-1A
50-1B
50-2A
50-2B
50-3A
50-3B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Ring Size
(mm)
Claw Tip Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Claw Shape

฿ 673.00

SNAP RING PLIERS 1 Piece(s) Same day 160 6-10 0.8 4989999390001 111-2287 110 Straight jaw

฿ 673.00

SNAP RING PLIERS 1 Piece(s) Same day 155 6-10 0.8 4989999390018 111-2295 110 Curved Claw

฿ 663.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 160 10-25 1 4989999390025 111-2309 112 Straight jaw

฿ 663.00

SNAP RING PLIERS 1 Piece(s) Same day 155 10-25 1 4989999390032 111-2317 112 Curved Claw

฿ 670.00

SNAP RING PLIERS 1 Piece(s) Same day 165 25-40 1.8 4989999390049 111-2325 115 Straight jaw

฿ 670.00

SNAP RING PLIERS 1 Piece(s) Same day 160 25-40 1.8 4989999390056 111-2333 115 Curved Claw

฿ 689.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 210 40-65 2.3 4989999390063 111-2341 185 Straight jaw

฿ 689.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 200 40-65 2.3 4989999390070 111-2350 185 Curved Claw

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Shaft/hole
    For Hole
  • With or without Spring
    NA
  • With/without tip claw replacement function
    NA
  • Main body: option
    Main Body
  • Features
    With a handle shape for easier gripping
  • Material
    Body: Carbon steel (S50C) / Grip: PVC coating / Nail: Chrome molybdenum steel (SCM432)

Product Description

[Features]
· With a handle shape for easier gripping.
· Country of origin: Japan.

Part Number
50-0A
50-0B
50-1A
50-1B
50-2A
50-2B
50-3A
50-3B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Ring Size
(mm)
Claw Tip Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Claw Shape

฿ 673.00

SNAP RING PLIERS 1 Piece(s) Same day 160 6-10 0.8 4989999390001 111-2287 110 Straight jaw

฿ 673.00

SNAP RING PLIERS 1 Piece(s) Same day 155 6-10 0.8 4989999390018 111-2295 110 Curved Claw

฿ 663.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 160 10-25 1 4989999390025 111-2309 112 Straight jaw

฿ 663.00

SNAP RING PLIERS 1 Piece(s) Same day 155 10-25 1 4989999390032 111-2317 112 Curved Claw

฿ 670.00

SNAP RING PLIERS 1 Piece(s) Same day 165 25-40 1.8 4989999390049 111-2325 115 Straight jaw

฿ 670.00

SNAP RING PLIERS 1 Piece(s) Same day 160 25-40 1.8 4989999390056 111-2333 115 Curved Claw

฿ 689.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 210 40-65 2.3 4989999390063 111-2341 185 Straight jaw

฿ 689.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 200 40-65 2.3 4989999390070 111-2350 185 Curved Claw

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An easy-to-grip handle shape.

Specification

●SPQ(piece):6