(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Snap Ring Pliers (for use with Shafts) - S50C (51-0B)

Snap Ring Pliers (for use with Shafts) - S50C (51-0B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
51-0A
51-0B
51-1A
51-1B
51-2A
51-2B
51-3A
51-3B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Ring Size
(mm)
Claw Tip Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Claw Shape

฿ 670.00

SNAP RING PLIERS 1 Piece(s) Same day 160 3-10 0.8 4989999390087 111-2198 125 Straight jaw

฿ 670.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 155 3-10 0.8 4989999390094 111-2201 125 Curved Claw

฿ 656.00

SNAP RING PLIERS 1 Piece(s) Same day 160 10-25 1 4989999390100 111-3917 127 Straight jaw

฿ 656.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 155 10-25 1 4989999390117 111-3925 127 Curved Claw

฿ 664.00

SNAP RING PLIERS 1 Piece(s) Same day 165 25-40 1.8 4989999390124 111-3933 129 Straight jaw

฿ 664.00

SNAP RING PLIERS 1 Piece(s) Same day 160 25-40 1.8 4989999390131 111-3941 129 Curved Claw

฿ 685.00

SNAP RING PLIERS 1 Piece(s) Same day 205 40-65 2.3 4989999390148 111-3950 200 Straight jaw

฿ 685.00

SNAP RING PLIERS 1 Piece(s) Same day 200 40-65 2.3 4989999390155 111-3968 200 Curved Claw

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Shaft/hole
    For Shaft
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Main body: option
    Main Body
  • Features
    With a handle shape for easier gripping
  • Specifications
    With Spring
  • Material
    Body: Carbon steel (S50C) / Grip: PVC coating / Nail: Chrome molybdenum steel (SCM432)

Product Description

[Features]
· With a handle shape for easier gripping.
· With spring.
· Country of Origin: Japan.

Part Number
51-0A
51-0B
51-1A
51-1B
51-2A
51-2B
51-3A
51-3B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Ring Size
(mm)
Claw Tip Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Claw Shape

฿ 670.00

SNAP RING PLIERS 1 Piece(s) Same day 160 3-10 0.8 4989999390087 111-2198 125 Straight jaw

฿ 670.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 155 3-10 0.8 4989999390094 111-2201 125 Curved Claw

฿ 656.00

SNAP RING PLIERS 1 Piece(s) Same day 160 10-25 1 4989999390100 111-3917 127 Straight jaw

฿ 656.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 155 10-25 1 4989999390117 111-3925 127 Curved Claw

฿ 664.00

SNAP RING PLIERS 1 Piece(s) Same day 165 25-40 1.8 4989999390124 111-3933 129 Straight jaw

฿ 664.00

SNAP RING PLIERS 1 Piece(s) Same day 160 25-40 1.8 4989999390131 111-3941 129 Curved Claw

฿ 685.00

SNAP RING PLIERS 1 Piece(s) Same day 205 40-65 2.3 4989999390148 111-3950 200 Straight jaw

฿ 685.00

SNAP RING PLIERS 1 Piece(s) Same day 200 40-65 2.3 4989999390155 111-3968 200 Curved Claw

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An easy-to-grip handle shape.

Specification

●SPQ(piece):6
●With mechanical spring