(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TRP-140HA |
TRP-140HB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Claw Shape |
---|---|---|---|---|---|---|---|---|---|---|
฿ 479.00 |
SNAP RING PLIERS | 1 Piece(s) | 1 Day(s) | 140 | 4989999461305 | 329-3947 | 92 | Straight jaw | ||
฿ 437.00 |
SNAP RING PLIERS | 1 Piece(s) | Same day | 130 | 4989999461312 | 329-3955 | 94 | Curved Claw |
Snap ring pliers (for holes) that achieve high toughness.
[Features]
· S57C is used to make the main body and tip extremely tough.
· Without spring.
· Country of origin: Taiwan.
[Application]
· Used for motorcycle maintenance.
Part Number |
---|
TRP-140HA |
TRP-140HB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Claw Shape |
---|---|---|---|---|---|---|---|---|---|---|
฿ 479.00 |
SNAP RING PLIERS | 1 Piece(s) | 1 Day(s) | 140 | 4989999461305 | 329-3947 | 92 | Straight jaw | ||
฿ 437.00 |
SNAP RING PLIERS | 1 Piece(s) | Same day | 130 | 4989999461312 | 329-3955 | 94 | Curved Claw |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?