(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

E-Ring Pliers (TEP-5)

E-Ring Pliers (TEP-5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TEP-5
TEP-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Operating wire diameter range
(mm)
JAN Code Trusco Code

฿ 685.00

PLIERS 1 Piece(s) Same day 150 3–5 4989999124224 280-9869

฿ 698.00

PLIERS 1 Piece(s) Same day 145 6–8 4989999124231 280-9877

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    NA
  • Main body: option
    Main Body
  • Mass(g)
    120
  • Features
    Pliers ideal for attaching and removing E-rings
  • Features 2
    Enables quick work
  • Features 3
    Glossy Finish
  • Material
    Body: Carbon steel (S58C)

Product Description

[Features]
· Pliers ideal for attaching and removing E-rings.
· Enables quick work.
· With gloss polished finish.
[Application]
· For attaching and detaching E-rings.

Part Number
TEP-5
TEP-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Operating wire diameter range
(mm)
JAN Code Trusco Code

฿ 685.00

PLIERS 1 Piece(s) Same day 150 3–5 4989999124224 280-9869

฿ 698.00

PLIERS 1 Piece(s) Same day 145 6–8 4989999124231 280-9877

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The optimum pliers for detaching the E ring.
●Work can be done speedy.
●Polished gloss finish.

Specification

●SPQ(piece):6

Materials

●Carbon Steel(S58C)