(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Strong Nippers Elastomer G (360HG175)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
360HG175
360HG200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Piano Wire Cutting Performance
(φ/mm)
Trusco Code Mass
(g)

฿ 1,504.23

HAN NIPPERS 1 Piece(s) 31 Day(s) 195 3 3.5 1.6 354-1088 250

฿ 1,664.89

HAN NIPPERS 1 Piece(s) 31 Day(s) 219 3.5 4 1.8 354-1096 330

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without Spring
    Not Included
  • Body / Option
    Main Body
  • Features
    Ideal for electrical work
  • Features 2
    With superior cutting capacity and durability, it is used extensively for electric work.
  • Features 3
    Elastomer resin grip that comfortably fits the hand
  • Specifications
    Thick Blade

Product Description

[Features]
· Ideal for electrical work.
· With superior cutting capacity and durability, it is used extensively for electric work.
· Elastomer resin grip that comfortably fits the hand.

Part Number
360HG175
360HG200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Piano Wire Cutting Performance
(φ/mm)
Trusco Code Mass
(g)

฿ 1,504.23

HAN NIPPERS 1 Piece(s) 31 Day(s) 195 3 3.5 1.6 354-1088 250

฿ 1,664.89

HAN NIPPERS 1 Piece(s) 31 Day(s) 219 3.5 4 1.8 354-1096 330

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1