1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide SP Center, 120°, Long Type, ALD Coating (Part Number)

Carbide SP Center, 120°, Long Type, ALD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,859.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The centering tool is now available in carbide, thanks to the SP center with distinctive tip shape.
· Supports a wide range of workpieces from iron and stainless steel to tempered materials, aluminum and the like in drill positioning and chamfering. We have absolute confidence in improved productivity with no breakage problems.

Part Number
120LSPC2CBALD
120LSPC3CBALD
120LSPC4CBALD
120LSPC6CBALD
120LSPC8CBALD
120LSPC10CBALD
120LSPC12CBALD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Drawing

฿ 1,859.46

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2Single blade21002

฿ 2,040.37

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3Double-edged31001

฿ 2,221.29

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4Double-edged41001

฿ 3,216.31

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 6Double-edged61001

฿ 4,754.09

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 8Double-edged81201

฿ 6,563.24

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 10Double-edged101201

฿ 8,553.29

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 12Double-edged121501

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 120 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N Available
Coating Type ALD Rotation Direction Right blade